Edge Protection Profile
Technical Data
Properties
Article number | 0.0.715.17 |
---|---|
Line | line 8 |
ESD-safe | No |
Weight | m = 240 g/m |
Hardness | 65 Sh A |
Delivery unit | 1 pce., length 2000 mm |
Material | TPV |
Colour | grey similar to RAL 7042 |
Description
The protective profile prevents damage to nearby factory equipment, transported goods and the profile itself.
Tip: Dampen the inside of Edge Protection Profile 8 with soapy water to make it easier to pull the profile into position.
Assembly Instructions
Variants
Sort by
Delivery unit: Cut-off | Length: 20 ... 2000 | Material: TPV | Colour: ![]() | |
Delivery unit: Piece | Length: 2000 | Material: TPV | Colour: ![]() | |
Delivery unit: Piece | Length: 2000 | Material: Foamed PE | Colour: ![]() |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
UNSPSC 9.0
31141502
eCl@ss 11.0
23360192
eCl@ss 8.0
23369290
UNSPSC 7.0
31141502
eCl@ss 4.0
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 4.1
35030108
eCl@ss 6.0.1
23369290
eCl@ss 7.1
23369290
Customs tariff number
40082900