Technical Data
Properties
| Article number | 0.0.682.18 |
|---|---|
| Line | Line D30 |
| ESD-safe | Yes |
| Weight | m = 8 g |
| Delivery unit | 1 pce. |
| Material | Al |
Description
The tool needed to fit these Ferrules is also available – Ferrule Crimper D3.
Variants
Sort by
| ESD-safe: ✓ | Mounting type: Screws | Diameter, cable: 3 mm | |
| ESD-safe: X | Mounting type: Screws | Diameter, cable: 2 mm | |
| ESD-safe: ✓ | Mounting type: Press | Diameter, cable: 3 mm | |
| ESD-safe: X | Mounting type: Press | Diameter, cable: 2 mm |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23130106
eCl@ss 4.0
23130106
eCl@ss 4.1
23130106
eCl@ss 5.0
23130106
eCl@ss 5.1
23130106
eCl@ss 6.0.1
23130106
eCl@ss 7.1
23130106
UNSPSC 9.0
31162904
eCl@ss 11.0
23130106
UNSPSC 7.0
31162904
Customs tariff number
76169990





