Technical Data
Scope of Delivery
1 operating unit with control cable, 4G0.5mm², 5m and RJ45 terminal adapter
1 Connecting Cable, Socket / Earthed Plug with earthing lead, 5m
(German domestic standard connector supplied)
2 T-Slot Nuts V 8 St M4, bright zinc-plated
2 Button-Head Screws ISO 7380-M4x16
2 Washers ISO 7092 - 4 - 200 HV, bright zinc-plated
Notes on Use and Installation
Properties
Article number | 0.0.715.83 |
---|---|
ESD-safe | No |
Weight | m = 1,1 kg |
Delivery unit | 1 set |
Status on delivery | Partially preassembled |
cleanroom suitability | Yes |
Description
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 5.0
27371210
eCl@ss 5.1
27371210
UNSPSC 7.0
39121506
UNSPSC 9.0
39121506
eCl@ss 6.0.1
27371210
eCl@ss 7.1
27371228
eCl@ss 8.0
27371228
eCl@ss 11.0
27371228
eCl@ss 4.1
27371281
eCl@ss 4.0
27371281
Customs tariff number
85369095