Technical Data
Scope of Delivery
2 fine adjusters 8 for return unit, Al
2 grub screws DIN 915 M6x12-45H, St, bright zinc-plated
4 grub screws DIN 916 M6x6-45H, St, bright zinc-plated
Properties
Article number | 0.0.715.05 |
---|---|
Torque | M = 4 Nm |
Line | line 8 |
Line | Conveyors |
ESD-safe | Yes |
Weight | m = 9 g |
Delivery unit | 1 set |
Status on delivery | Preassembled |
Description
The fine adjusters are fitted into the Line 8 groove behind the return units of a flat belt conveyor.
M2 = 4 Nm
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23110890
UNSPSC 9.0
31161708
eCl@ss 4.0
23110806
eCl@ss 4.1
23110806
eCl@ss 5.0
23110806
eCl@ss 5.1
23110806
eCl@ss 6.0.1
23110890
UNSPSC 7.0
31161708
eCl@ss 7.1
23110890
eCl@ss 11.0
23360290
Customs tariff number
84313900