Technical Data
Scope of Delivery
2 hangers, die-cast zinc, black
2 anti-torsion blocks, die-cast zinc, black
Grub screw DIN 913-M5x10, black
Properties
Article number | 0.0.441.33 |
---|---|
Line | line 6 |
Line | line 8 |
ESD-safe | No |
Weight | m = 70 g |
Force max | Fmax. = 400 N |
Delivery unit | 1 set |
Description
If required, the Hangers can be screwed together front and rear using the supplied grub screw in order to prevent lifting.
rigid hanging of profiles from either Line 6 or 8.
> clearance between frame profile and Stand Profile 12 mm
> medium load-carrying capacity
> concealed protection against removal
> lateral tolerance adjustment 1 mm
> may be mounted in such a way that a loose or missing screw results in the frame element slipping.
1. Very easy 1-man assembly: the frame element is lowered from above onto the hangers on the Stand Profiles, lugs on the hangers engaging to ensure stability. They are then secured by the grub screws provided.
2. The frame element is slid into the hanger on the Stand Profile from below and secured with the grub screw. Removal of the grub screws results in the frame element dropping down.
Fastening to Profile 6 using Button-Head Screw ISO 7380-M6x14 and T-Slot Nut 6 St M6.
Fastening to Profile 8 using Button-Head Screw ISO 7380-M6x16 and T-Slot Nut 8 St M6.
F = approx. 400 N
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
UNSPSC 9.0
30152001
eCl@ss 6.0.1
23250311
eCl@ss 4.0
22041424
eCl@ss 5.0
23250311
eCl@ss 11.0
23360290
UNSPSC 7.0
30152001
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 7.1
23360290
Customs tariff number
79070000