Technical Data
Scope of Delivery
Hinge, die-cast zinc, black
2 anti-torsion blocks 8, die-cast zinc, black
2 Countersunk Screws DIN 7991-M5x16, St, black
Properties
Article number | 0.0.441.81 |
---|---|
Line | line 8 |
ESD-safe | No |
Weight | m = 63 g |
Force max | Fmax. = 300 N |
Delivery unit | 1 set |
Description
The basic unit of the Hinge used in conjunction with asymmetric anti-torsion blocks allows a whole range of combinations and mounting dimensions in Lines 6 and 8.
The anti-torsion blocks can be removed for making screw-connections to panel elements.
Possibilities for mounting the anti-torsion block with profiles line 8.
Variants
Sort by
Line: 6 | Second line: 6 | |
Line: 6 | Second line: 8 | |
Line: 8 | Second line: 8 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23250304
eCl@ss 4.1
22041403
eCl@ss 5.0
23250304
eCl@ss 5.1
23250304
eCl@ss 6.0.1
23250304
eCl@ss 4.0
22041403
UNSPSC 9.0
31162403
eCl@ss 11.0
23250304
eCl@ss 7.1
23250304
UNSPSC 7.0
31162403
Customs tariff number
83021000