Technical Data
Scope of Delivery
1 Pivot Arm 8 370 light
1 Profile 8 40x40 E, Al, anodized
1 Keyboard Shelf 500x200, Al, powder-coated white aluminium
2 Caps 8 40x40, PA, grey
4 T-Slot Nuts 8 St M8, bright zinc-plated
4 Button-Head Screws M8x14, St, bright zinc-plated
3 Universal Holders
3 cable ties
Properties
Article number | 0.0.649.43 |
---|---|
Line | Work Bench System |
ESD-safe | No |
Weight | m = 4 kg |
Force max | Fmax. = 120 N |
Delivery unit | 1 set |
Description
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
eCl@ss 11.0
21100291
UNSPSC 9.0
56111905
eCl@ss 4.0
21100201
eCl@ss 7.1
21100290
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
UNSPSC 7.0
56111905
Customs tariff number
84879090