Technical Data
Scope of Delivery
Friction Joint 8, Standard Swivel Joint
Profile 8 40x40 3N light, Al, anodized
Monitor joint 8 VESA 75-100, pivotable and rotatable
3 Universal Holders
3 cable ties
Notes on Use and Installation
Properties
Article number | 0.0.649.44 |
---|---|
Line | Work Bench System |
ESD-safe | No |
Weight | m = 1,3 kg |
Force max | Fmax. = 110 N |
Delivery unit | 1 set |
Description
Note: item also supplies Monitor Arms with integrated height-adjustment mechanisms.
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
UNSPSC 9.0
56111905
eCl@ss 11.0
21100290
eCl@ss 4.0
21100201
eCl@ss 7.1
21100290
UNSPSC 7.0
56111905
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
Customs tariff number
85299096