Automatic-Fastening Set


Selected variant
Automatic Butt-Fastening Set 12, bright zinc-plated (0.0.003.51)
Automatic Butt-Fastening Set 12, bright zinc-plated
0.0.003.51
Show all

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 Automatic Fastener 12 with through bore, St
1 Automatic Fastener 12 with threaded bore, St
1 Hexagon Socket Head Cap Screw DIN 912-M8x80, St

Properties

Article number0.0.003.51
Lineline 12
Propertybright zinc-plated
ESD-safeYes
Weightm = 140 g
Delivery unit1 set
Tightening torque, bright zinc-platedMbz-p = 34 Nm

Description

The Automatic Butt-Fastening Sets can be used to connect the end faces of two profiles from the same Line without mechanical processing.
Automatic Butt- Fastening Sets should always be used in pairs. Depending on the profile size and load, several pairs may be necessary.

Assembly Instructions

The Fastener is screwed into a profile groove in the end face, the thread being cut automatically. Use of a lubricant is recommended.
Note: All Fasteners with a through bore for the fastening screw have a counter-clockwise thread on the outside in order to prevent the Fastener twisting when the screw is tightened. The Fasteners with internal threads have a clockwise thread on the outside.
When driving the Fastener with internal thread into a profile, additional anti-torsion protection can be provided by leaving the end protruding out so that it projects into the groove opposite. The Fastener with through bore will then need to be driven far enough into the adjoining profile to accommodate it.

Variants

Sort by

Line:  5Second line:  NoneMaterial:  Steel (bright zinc-plated)Connection type:  Right angledModel:  One-sided
Line:  5Second line:  NoneMaterial:  Stainless steelConnection type:  Right angledModel:  One-sided
Line:  6Second line:  NoneMaterial:  Steel (bright zinc-plated)Connection type:  Right angledModel:  One-sided
Line:  6Second line:  NoneMaterial:  Stainless steelConnection type:  Right angledModel:  One-sided
Line:  8Second line:  NoneMaterial:  Steel (bright zinc-plated)Connection type:  Right angledModel:  One-sided
Line:  8Second line:  NoneMaterial:  Steel (bright zinc-plated)Connection type:  Right angledModel:  One-sided
Line:  8Second line:  NoneMaterial:  Stainless steelConnection type:  Right angledModel:  One-sided
Line:  8Second line:  NoneMaterial:  Steel (bright zinc-plated)Connection type:  Right angledModel:  One-sided
Line:  8Second line:  NoneMaterial:  Stainless steelConnection type:  Right angledModel:  One-sided
Line:  10Second line:  NoneMaterial:  Steel (bright zinc-plated)Connection type:  Right angledModel:  One-sided
Line:  12Second line:  NoneMaterial:  Steel (bright zinc-plated)Connection type:  Right angledModel:  One-sided
Line:  8Second line:  NoneMaterial:  Steel (bright zinc-plated)Connection type:  Right angledModel:  One-sided
Line:  5Second line:  NoneMaterial:  Steel (bright zinc-plated)Connection type:  Right angledModel:  Both sides
Line:  6Second line:  NoneMaterial:  Steel (bright zinc-plated)Connection type:  Right angledModel:  Both sides
Line:  6Second line:  NoneMaterial:  Steel (bright zinc-plated)Connection type:  Right angledModel:  Both sides
Line:  8Second line:  NoneMaterial:  Steel (bright zinc-plated)Connection type:  Right angledModel:  Both sides
Line:  8Second line:  NoneMaterial:  Steel (bright zinc-plated)Connection type:  Right angledModel:  Both sides
Line:  8Second line:  NoneMaterial:  Steel (bright zinc-plated)Connection type:  Right angledModel:  Both sides
Line:  8Second line:  NoneMaterial:  Steel (bright zinc-plated)Connection type:  Right angledModel:  Both sides
Line:  6Second line:  8Material:  Steel (bright zinc-plated)Connection type:  Right angledModel:  One-sided
Line:  6Second line:  8Material:  Steel (bright zinc-plated)Connection type:  Right angledModel:  Both sides
Line:  5Second line:  NoneMaterial:  Steel (bright zinc-plated)Connection type:  ButtingModel:  One-sided
Line:  5Second line:  NoneMaterial:  Stainless steelConnection type:  ButtingModel:  One-sided
Line:  6Second line:  NoneMaterial:  Steel (bright zinc-plated)Connection type:  ButtingModel:  One-sided
Line:  6Second line:  NoneMaterial:  Stainless steelConnection type:  ButtingModel:  One-sided
Line:  8Second line:  NoneMaterial:  Steel (bright zinc-plated)Connection type:  ButtingModel:  One-sided
Line:  8Second line:  NoneMaterial:  Stainless steelConnection type:  ButtingModel:  One-sided
Line:  12Second line:  NoneMaterial:  Steel (bright zinc-plated)Connection type:  ButtingModel:  One-sided

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 11.0
23360290
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
UNSPSC 9.0
31162503
eCl@ss 6.0.1
23250311
eCl@ss 4.0
22041424
eCl@ss 5.0
23250311
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
73181542