Automatic-Fastening Set
Technical Data
Scope of Delivery
1 Automatic Fastener 8 S, bright zinc-plated, preassembled
1 T-Slot Nut V 8 St M6, bright zinc-plated
Properties
Article number | 0.0.724.62 |
---|---|
Line | line 8 |
Property | bright zinc-plated |
ESD-safe | Yes |
Weight | m = 33 g |
Delivery unit | 1 set |
Status on delivery | Partially preassembled |
Tightening torque, bright zinc-plated | Mbz-p = 14 Nm |
Description
To speed up assembly, compact Automatic Fastener 8 S is screwed into the groove with its screw already fitted in place. Thanks to this captive screw, the fastener can be tightened straight away. This also makes it easier to use the fastener with profiles that have a closed groove.
The thread of Automatic Fastener 8 S is conical and has an optimised number of turns and shape. Thanks to its patented thread, this fastener exhibits an especially high resistance to axial forces, even though the necessary insertion torque is the same as for an Automatic Fastener 8.
Assembly Instructions
Variants
Sort by
Line: 5 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
Line: 5 | Second line: None | Material: Stainless steel | Connection type: Right angled | Model: One-sided | |
Line: 6 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
Line: 6 | Second line: None | Material: Stainless steel | Connection type: Right angled | Model: One-sided | |
Line: 8 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
Line: 8 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
Line: 8 | Second line: None | Material: Stainless steel | Connection type: Right angled | Model: One-sided | |
Line: 8 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
Line: 8 | Second line: None | Material: Stainless steel | Connection type: Right angled | Model: One-sided | |
Line: 10 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
Line: 12 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
Line: 8 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
Line: 5 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | |
Line: 6 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | |
Line: 6 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | |
Line: 8 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | |
Line: 8 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | |
Line: 8 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | |
Line: 8 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | |
Line: 6 | Second line: 8 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
Line: 6 | Second line: 8 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | |
Line: 5 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Butting | Model: One-sided | |
Line: 5 | Second line: None | Material: Stainless steel | Connection type: Butting | Model: One-sided | |
Line: 6 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Butting | Model: One-sided | |
Line: 6 | Second line: None | Material: Stainless steel | Connection type: Butting | Model: One-sided | |
Line: 8 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Butting | Model: One-sided | |
Line: 8 | Second line: None | Material: Stainless steel | Connection type: Butting | Model: One-sided | |
Line: 12 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Butting | Model: One-sided |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 11.0
23360290
UNSPSC 9.0
31162503
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.0
22041424
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
73181542