Limit Stop 8

0.0.337.11


Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

T-Slot Nut 8 St M8, bright zinc-plated
Grub screw DIN 916-M6x12, St, bright zinc-plated
T-Slot Nut M6x8 with thrust piece, St, bright zinc-plated
Nut DIN 508-M6x8, St, bright zinc-plated
Plastic buffer ⌀ 10x40 mm, PUR yellow, 90 Shore A
Grub screw M8x44, St, bright zinc-plated
Washer DIN 6340-8.4, St, bright zinc-plated
Hexagon nut DIN 6331-M8, St, bright zinc-plated

Properties

Article number0.0.337.11
Lineline 8
ESD-safeNo
Weightm = 65 g
Delivery unit1 set

Description

Limit Stop for hand-operated sliding carriage or additional mechanical safeguard.
A Limit Stop is required for each terminal position.
The Limit Stop can also be located in the area of the groove covered by a Timing Belt.
Arrangement of the plastic buffer in the groove of the supporting profile. Grub screw M8x44 is secured in the opposing groove of the moving carriage.

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23050702
eCl@ss 11.0
23050702
eCl@ss 4.1
23050702
eCl@ss 5.1
23050702
eCl@ss 4.0
23050702
eCl@ss 5.0
23050702
eCl@ss 6.0.1
23050702
UNSPSC 9.0
31171506
eCl@ss 7.1
23050702
UNSPSC 7.0
31171506
Customs tariff number
73269098