Technical Data
Properties
Article number | 0.0.005.33 |
---|---|
Line | line 12 |
ESD-safe | No |
Weight | m = 58 g/m |
Delivery unit | 1 roll, length 20 m |
Material | TPV |
Colour | black |
Description
The version in grey blends in well with the natural anodized surface of the profile.
The elastic material is resistant to cleaning agents and mineral oil.
Assembly Instructions
Variants
Sort by
Line: 5 | Delivery unit: Cut-off | Length: 20 ... 20000 | Colour: ![]() | Panel thickness range: 2-3 mm | |
Line: 5 | Delivery unit: Roll | Length: 20000 | Colour: ![]() | Panel thickness range: 2-3 mm | |
Line: 5 | Delivery unit: Cut-off | Length: 20 ... 20000 | Colour: ![]() | Panel thickness range: 2-3 mm | |
Line: 5 | Delivery unit: Roll | Length: 20000 | Colour: ![]() | Panel thickness range: 2-3 mm | |
Line: 6 | Delivery unit: Cut-off | Length: 20 ... 20000 | Colour: ![]() | Panel thickness range: 2-4 mm | |
Line: 6 | Delivery unit: Roll | Length: 20000 | Colour: ![]() | Panel thickness range: 2-4 mm | |
Line: 6 | Delivery unit: Cut-off | Length: 20 ... 20000 | Colour: ![]() | Panel thickness range: 2-4 mm | |
Line: 6 | Delivery unit: Roll | Length: 20000 | Colour: ![]() | Panel thickness range: 2-4 mm | |
Line: 8 | Delivery unit: Cut-off | Length: 20 ... 20000 | Colour: ![]() | Panel thickness range: 2-4 mm | |
Line: 8 | Delivery unit: Roll | Length: 20000 | Colour: ![]() | Panel thickness range: 2-4 mm | |
Line: 8 | Delivery unit: Cut-off | Length: 20 ... 20000 | Colour: ![]() | Panel thickness range: 2-4 mm | |
Line: 8 | Delivery unit: Roll | Length: 20000 | Colour: ![]() | Panel thickness range: 2-4 mm | |
Line: 8 | Delivery unit: Cut-off | Length: 20 ... 20000 | Colour: ![]() | Panel thickness range: 4-6 mm | |
Line: 8 | Delivery unit: Roll | Length: 20000 | Colour: ![]() | Panel thickness range: 4-6 mm | |
Line: 8 | Delivery unit: Cut-off | Length: 20 ... 20000 | Colour: ![]() | Panel thickness range: 4-6 mm | |
Line: 8 | Delivery unit: Roll | Length: 20000 | Colour: ![]() | Panel thickness range: 4-6 mm | |
Line: 12 | Delivery unit: Cut-off | Length: 20 ... 20000 | Colour: ![]() | Panel thickness range: 6-8 mm | |
Line: 12 | Delivery unit: Roll | Length: 20000 | Colour: ![]() | Panel thickness range: 6-8 mm | |
Line: X | Delivery unit: Cut-off | Length: 20 ... 20000 | Colour: ![]() | Panel thickness range: 4-5 mm | |
Line: X | Delivery unit: Roll | Length: 20000 | Colour: ![]() | Panel thickness range: 4-5 mm |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35030190
UNSPSC 9.0
56111902
eCl@ss 11.0
23360492
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
35030190
eCl@ss 4.0
35030108
eCl@ss 7.1
35030190
UNSPSC 7.0
56111902
Customs tariff number
40069000