Locking Ring


Selected variant
Locking Ring D30 (0.0.664.50)
Locking Ring D30
0.0.664.50
Show all

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 Locking Ring D30 profile, Al
1 Threaded cross dowel M6, St, bright zinc-plated
1 Hexagon Socket Head Cap Screw similar to DIN 912 M6x29.4, St, bright zinc-plated

Properties

Article number0.0.664.50
LineLine D30
ESD-safeYes
Weightm = 50 g
Delivery unit1 pce.
Status on deliveryPreassembled

Description

Locking Ring D30 secures the position of the Plain Bearing D40/30 along its axis. This design measure has to be used to secure the position of the bearing because of the minimal friction on the support profile.

Variants

Sort by

Accessory function:  Panel ClampThread length:  28Clamp Lever:  X
Accessory function:  Fast installationThread length:  -Clamp Lever: 

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 4.0
23140101
eCl@ss 4.1
23140101
eCl@ss 5.0
23159090
eCl@ss 5.1
23159090
eCl@ss 8.0
23369290
eCl@ss 11.0
23360290
UNSPSC 9.0
31162503
eCl@ss 6.0.1
23369290
UNSPSC 7.0
31162503
eCl@ss 7.1
23369290
Customs tariff number
76169990