Motor Fastening Set I
Technical Data
Scope of Delivery
1 casing plate 8 40 I, St, bright zinc-plated
1 casing lid 8 40 I, left, PA, black
1 sprocket wheel set z10 d12, St
1 Chain 3/8" 1x44, St
1 centre ring D37/D33, Al
1 motor adapter D80x27 I, Al
1 adapter shaft set D14 I, St
1 circlip DIN 472-38x1.5, St
1 circlip DIN 471-14x1, St
2 circlips DIN 471-12x1, St
4 Hexagon Socket Head Cap Screws DIN 912-M6x25, St, stainless
7 Hexagon Socket Head Cap Screws DIN 912-M6x20, St, stainless
8 washers ISO 7092-6-200 HV, St, bright zinc-plated
Properties
Article number | 0.0.731.06 |
---|---|
Line | line 8 |
Line | Conveyors |
ESD-safe | Yes |
Weight | m = 1,42 kg |
Delivery unit | 1 set |
Description
When using the indirect drive from item, the motor is located underneath the conveyor line. This enables you to build narrow conveyor lines that don’t have any contours protruding up into the transport level or to the side of the conveyor.
The chain and sprocket wheels must be checked regularly for wear. When necessary, they should be replaced using Chain 3/8" 1x44 (0.0.730.94) and Sprocket Wheel Set z10 d12 (0.0.730.99).
Assembly Instructions
Variants
Sort by
Wellendurchmesser: ø 14 mm | Anbindungsseite Motor: links | |
Wellendurchmesser: ø 14 mm | Anbindungsseite Motor: rechts | |
Wellendurchmesser: ø 16 mm | Anbindungsseite Motor: links | |
Wellendurchmesser: ø 16 mm | Anbindungsseite Motor: rechts |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23170208
eCl@ss 6.0.1
23309205
eCl@ss 11.0
23170208
eCl@ss 7.1
23170208
eCl@ss 5.0
23170210
eCl@ss 5.1
23170210
eCl@ss 4.0
23170301
eCl@ss 4.1
23170301
UNSPSC 9.0
31163001
UNSPSC 7.0
31163001
Customs tariff number
84313900