Technical Data
Scope of Delivery
2 platform cleat top sections, St, bright zinc-plated
2 platform cleat bottom sections, St, bright zinc-plated
2 compression springs, St, bright zinc-plated
2 Button-Head Screws ISO 7380-M6x45, St, bright zinc-plated
Properties
Article number | 0.0.651.74 |
---|---|
Line | line 8 |
ESD-safe | No |
Weight | m = 118 g |
Delivery unit | 1 set |
Description
Platform Cleats are used to create a screw connection between two Step Profiles spaced 10 mm apart and Frame Profile 8 120x40 light. The gap makes platforms easier to clean and ensures liquids can drain away. Platform Cleats are screwed into place from above with no need for profile machining.
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23110102
eCl@ss 4.0
23110102
UNSPSC 9.0
31161501
eCl@ss 4.1
23110102
eCl@ss 5.0
23110102
eCl@ss 5.1
23110102
eCl@ss 6.0.1
23110102
eCl@ss 7.1
23110102
eCl@ss 11.0
23360292
UNSPSC 7.0
31161501
Customs tariff number
73269098