Rod D8 -150

0.0.732.03


Technical Data

Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number0.0.732.03
LineConveyors
ESD-safeYes
Weightm = 59 g
Delivery unit1 pce.
MaterialSt, stainless

Description

Rod D8 -150 is used as a holder for a railing that runs along the outer edge of the frame. The metal rod is secured in the groove of the load-bearing frame using Railing Holder 8 D8 (0.0.718.49).
Profile 8 24x20 D30 (0.0.719.20) is installed at the desired height as a side guide.

Assembly Instructions

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120492
eCl@ss 6.0.1
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
UNSPSC 9.0
24101709
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
UNSPSC 7.0
24101709
eCl@ss 8.0
23360101
eCl@ss 7.1
23360101
Customs tariff number
73269098