Technical Data
Scope of Delivery
1 Bracket D30, St, bright zinc-plated
1 T-Slot Nut F 8 St M6, St, bright zinc-plated
2 Countersunk Screws DIN 7991 M6x14, St, bright zinc-plated
1 Countersunk Screw DIN 7991 M6x20, St, bright zinc-plated
Properties
Article number | 0.0.642.05 |
---|---|
Line | Line D30 |
ESD-safe | Yes |
Weight | m = 71 g |
Force max | Fmax. = 500 N |
Delivery unit | 1 set |
Max. load-carrying capacity | F = 500 N |
Torque | M = 20 Nm |
Description
Tube Holders D30 are fastened to the Profile Tube D30 or Tube D30 with an M6 screw. A Threaded Insert D30 must be used to make this fixing. In the case of Profiles 6 D30, a thread is tapped into the core bore.
Making it easy to connect the Line D30 with Line 8 or Line 6.
Thanks to this solution, the cylindrical tube system of Line D30 can be used to extend or reinforce a conventionally designed application based on the MB system.
Assembly Instructions
Variants
Sort by
Nuttyp: 8 mm | Gewindelänge: 10.7 | |
Nuttyp: 6 mm | Gewindelänge: 8.7 |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120490
eCl@ss 7.1
36120490
eCl@ss 4.0
36121505
eCl@ss 6.0.1
36120490
eCl@ss 11.0
36120490
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
UNSPSC 9.0
24101709
UNSPSC 7.0
24101709
Customs tariff number
83024900