Technical Data
Scope of Delivery
Roller D39.5-25
2 deep groove ball bearings, sealed
Hexagon Socket Head Cap Screw DIN 912-M6x33, St, bright zinc-plated
2 washers DIN 125-6.4, St, bright zinc-plated
Properties
Article number | 0.0.673.55 |
---|---|
Line | Line D30 |
ESD-safe | No |
Weight | m = 49 g |
Delivery unit | 1 set |
Description
Using the accessories in the scope of supply, Roller D39.5-25 can be fitted to a Profile 6 D30, either via the end face (M6 thread) or via the groove (using a T-Slot Nut). Alternatively, it can be secured in place using an item Multiblock D30.
Variants
Sort by
Roll diameter: 60 mm | Including fixings: ✓ | |
Roll diameter: 60 mm | Including fixings: X | |
Roll diameter: 39.5 mm | Including fixings: ✓ |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120407
eCl@ss 7.1
36120407
eCl@ss 11.0
36120407
eCl@ss 6.0.1
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
UNSPSC 9.0
24101709
UNSPSC 7.0
24101709
Customs tariff number
83022000