Optional modules, Controller, C series


Selected variant
EtherCAT Interface (0.0.668.15)
EtherCAT Interface
0.0.668.15
Show all
This product is only available for a short time anymore.

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number0.0.668.15
ESD-safeNo
Weightm = 45 g
Delivery unit1 pce.

Description

The plug-in modules connect item C-series Controllers to system environments via the EtherCAT, PROFIBUS or PROFINET fieldbus standards.
As plug-and-play solutions, the modules are simply inserted into one of the expansion slots. The necessary connections for the relevant network are located at the front of the modules.

Variants

Sort by

Funkcja:  PROFINET
Funkcja:  EtherCAT
Funkcja:  Moduł bezpieczeństwa STO

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27069204
eCl@ss 4.0
27360204
eCl@ss 4.1
27360204
eCl@ss 5.0
19030503
eCl@ss 5.1
19030503
UNSPSC 7.0
43201549
UNSPSC 9.0
43201549
eCl@ss 6.0.1
27069204
eCl@ss 7.1
27069204
eCl@ss 11.0
27219090
Customs tariff number
90329000