Sensor/Actuator Distributor Box M12 3P, 6 Slots, A-coded, black
0.0.725.69
Technical Data
Properties
Article number | 0.0.725.69 |
---|---|
Operating voltage | 30 V DC |
ESD-safe | No |
Weight | m = 656 g |
Cable length | 5 m |
Delivery unit | 1 pce. |
Colour | black |
Description
The Distributor Box has an open cable end. To connect it to the Multi-Segment RGB LED Strip Controller DIN/AIN 24VDC, you need the Connector M12 8P (0.0.724.19).
Assembly Instructions
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27110392
eCl@ss 8.0
27110303
eCl@ss 6.0.1
27110303
eCl@ss 5.0
27110303
eCl@ss 4.0
27110303
eCl@ss 4.1
27110303
eCl@ss 5.1
27110303
UNSPSC 9.0
56111901
eCl@ss 7.1
27110303
UNSPSC 7.0
56111901
Customs tariff number
85444290