Technical Data
Scope of Delivery
1 Integrated Motor ST Nema24
1 quick-start guide
Properties
Article number | 0.0.703.45 |
---|---|
Operating voltage | 16 ... 52 V DC |
ESD-safe | No |
Weight | m = 1,515 kg |
Rated power | . = 100 W |
Ambient temperature (during operation) | +10 °C … +40 °C |
Interfaces | USB, RS485, Digitale I/Os |
Stall torque of motor | Mo = 3 Nm |
Delivery unit | 1 pce. |
Description
The series-standard control system combined with item MotionSoftStepper (0.0.714.39) software makes installation and commissioning easier. Thanks to the high level of integration in one casing, linear technology solutions can be wired up and used with ease.
A USB and RS485 connection are available for programming purposes.
item MotionDesigner can be used to generate a motor configuration that suits your application perfectly. This high-performance online software factors in all the specific parameters and creates a bespoke technical configuration along with an overview of suitable drive and Linear Unit combinations.
The Distributor Box makes it easier to connect proximity switches or pushbuttons. Power is supplied centrally via Integrated Motor ST NEMA24.
With item MotionSoftStepper, all it takes is a few clicks to create a complete sequence control system for your application. Thanks to carefully conceived operating modes, you can utilise easily adaptable modules as a basis for your own specific project. Digital inputs and outputs ensure your system can respond to proximity switches as well as other sensors and buttons.
After just a few minutes, the program can be loaded onto the Motor, where it runs autonomously on the integrated control system.
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 5.0
23309206
eCl@ss 5.1
23309206
eCl@ss 6.0.1
23309090
eCl@ss 7.1
23309090
eCl@ss 8.0
23309090
eCl@ss 11.0
23309090
UNSPSC 7.0
26111506
UNSPSC 9.0
26111506
Customs tariff number
85013100