Drive Set
Technical Data
Scope of Delivery
1 coupling housing 5 D30, Al
1 adapter plate 5 D30, for motor NEMA 24, Al
1 coupling half D30/D8, for motor NEMA 24, Al
1 expanding hub coupling half D30/D12, St and Al
1 coupling insert D30, PU, blue
4 Hexagon Socket Head Cap Screws DIN 912 M5x14, St, bright zinc-plated
4 Hexagon Socket Head Cap Screws DIN 912 M4x14, St, bright zinc-plated
2 Hexagon Socket Head Cap Screws DIN 912 M6x25, St, bright zinc-plated
1 Cap D30 F, PA
1 Centring Piece D50-D22, St
Properties
Article number | 0.0.715.42 |
---|---|
Line | line 5 |
ESD-safe | No |
Weight | m = 543 g |
Maximum permissible torque of coupling – drive side | Mmax = 3,3 Nm |
Efficiency | . = 1 |
Delivery unit | 1 set |
Description
The coupling is supplied ready to install and with its housing. This plug-and-play solution ensures backlash-free power transmission with no need for machining and can be mounted directly to the linear unit.
Variants
Sort by
Line: 8 | Compatibility: GSF | Drive type: Universal | Drive output direction: Axial | Coupling: D30 | |
Line: 8 | Compatibility: GSF | Drive type: Gearbox AP/WP 40 | Drive output direction: Axial | Coupling: D30 | |
Line: 8 | Compatibility: GSF | Drive type: Motor NEMA 24 | Drive output direction: Axial | Coupling: D30 | |
Line: 5 | Compatibility: expanding hub coupling D12 | Drive type: Universal | Drive output direction: Axial | Coupling: D30 | |
Line: 5 | Compatibility: expanding hub coupling D12 | Drive type: Gearbox AP/WP 40 | Drive output direction: Axial | Coupling: D30 | |
Line: 5 | Compatibility: expanding hub coupling D12 | Drive type: Motor NEMA 24 | Drive output direction: Axial | Coupling: D30 | |
Line: 8 | Compatibility: expanding hub coupling D15 | Drive type: Universal | Drive output direction: Axial | Coupling: D40 | |
Line: 8 | Compatibility: expanding hub coupling D15 | Drive type: Gearbox AP/WP 60 | Drive output direction: Axial | Coupling: D40 | |
Line: 8 | Compatibility: expanding hub coupling D34 | Drive type: Universal | Drive output direction: Axial | Coupling: D55 | |
Line: 8 | Compatibility: expanding hub coupling D34 | Drive type: Universal | Drive output direction: Axial | Coupling: D80 | |
Line: 8 | Compatibility: expanding hub coupling D34 | Drive type: Gearbox AP/WP 60 | Drive output direction: Axial | Coupling: D55 | |
Line: 8 | Compatibility: expanding hub coupling D34 | Drive type: Gearbox AP/WP 80 | Drive output direction: Axial | Coupling: D55 | |
Line: 8 | Compatibility: expanding hub coupling D34 | Drive type: Gearbox AP/WP 80 | Drive output direction: Axial | Coupling: D80 | |
Line: 5 | Compatibility: KLE | Drive type: Universal | Drive output direction: Axial | Coupling: D30 | |
Line: 5 | Compatibility: KLE | Drive type: Gearbox AP/WP 40 | Drive output direction: Axial | Coupling: D30 | |
Line: 5 | Compatibility: KLE | Drive type: Motor NEMA 24 | Drive output direction: Axial | Coupling: D30 | |
Line: 6 | Compatibility: KLE | Drive type: Universal | Drive output direction: Axial | Coupling: D40 | |
Line: 6 | Compatibility: KLE | Drive type: Gearbox AP/WP 40 | Drive output direction: Axial | Coupling: D40 | |
Line: 6 | Compatibility: KLE | Drive type: Gearbox AP/WP 60 | Drive output direction: Axial | Coupling: D40 | |
Line: 8 | Compatibility: KLE | Drive type: Universal | Drive output direction: Axial | Coupling: D55 | |
Line: 8 | Compatibility: KLE | Drive type: Gearbox AP/WP 60 | Drive output direction: Axial | Coupling: D55 | |
Line: 8 | Compatibility: KLE | Drive type: Gearbox AP/WP 80 | Drive output direction: Axial | Coupling: D55 | |
Line: 8 | Compatibility: KRF | Drive type: Universal | Drive output direction: Axial | Coupling: D50 | |
Line: 8 | Compatibility: KRF | Drive type: Gearbox AP/WP 60 | Drive output direction: Axial | Coupling: D50 | |
Line: 8 | Compatibility: KRF | Drive type: Gearbox AP/WP 80 | Drive output direction: Axial | Coupling: D50 | |
Line: 6 | Compatibility: Ball screw unit | Drive type: Universal | Drive output direction: Axial | Coupling: D30 | |
Line: 6 | Compatibility: Ball screw unit | Drive type: Motor NEMA 24 | Drive output direction: Axial | Coupling: D30 | |
Line: 6 | Compatibility: Ball screw unit | Drive type: Motor SE 40 | Drive output direction: Axial | Coupling: D30 | |
Line: 6 | Compatibility: Ball screw unit | Drive type: Motor SE 60 | Drive output direction: Axial | Coupling: D30 | |
Line: 8 | Compatibility: Ball screw unit | Drive type: Universal | Drive output direction: Axial | Coupling: D40 | |
Line: 8 | Compatibility: Ball screw unit | Drive type: Motor SE 60 | Drive output direction: Axial | Coupling: D40 | |
Line: 8 | Compatibility: Ball screw unit | Drive type: Motor SE 80 | Drive output direction: Axial | Coupling: D40 | |
Line: 6 | Compatibility: Ball screw unit | Drive type: Motor SE 60 | Drive output direction: Parallel | Coupling: - | |
Line: 6 | Compatibility: Ball screw unit | Drive type: Universal | Drive output direction: Parallel | Coupling: - | |
Line: 8 | Compatibility: Rack | Drive type: Gearbox AP/WP 60 | Drive output direction: Axial | Coupling: D55 | |
Line: 8 | Compatibility: Rack | Drive type: Gearbox AP/WP 80 | Drive output direction: Axial | Coupling: D55 | |
Line: 8 | Compatibility: Rack | Drive type: Universal | Drive output direction: Axial | Coupling: D55 |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23170208
eCl@ss 6.0.1
23309205
eCl@ss 11.0
23170208
eCl@ss 7.1
23170208
eCl@ss 5.0
23170210
eCl@ss 5.1
23170210
eCl@ss 4.0
23170301
eCl@ss 4.1
23170301
UNSPSC 9.0
31163001
UNSPSC 7.0
31163001
Customs tariff number
84879090