Technical Data
Scope of Delivery
1 Shelf 8 200, Al, natural
1 Shelf Cap Set 8 200, St, white aluminium
2 grub screws DIN 916-M5x6, St, bright zinc-plated
Properties
Article number | 0.0.627.00 |
---|---|
Line | Work Bench System |
Line | line 8 |
ESD-safe | No |
Weight | m = 1,73 kg |
Force max | Fmax. = 500 N |
Delivery unit | 1 set |
Description
Since shelves can be used in a variety of ways, you can choose between a flat surface and one with an all-round edge.
Shelves 8 200 and 320 make things particularly easy. Available preassembled in a width of 600 mm, all you have to do is unpack them, slot them into place and start using them!
The profiles are also available in cut-offs for customer-specific lengths and can be combined with Profile 5 20x10 (0.0.391.02) and the corresponding Caps when a raised edge is required.
Variants
Sort by
Shelf depth: 200 | Raised Edge: X | |
Shelf depth: 200 | Raised Edge: ✓ | |
Shelf depth: 320 | Raised Edge: X | |
Shelf depth: 320 | Raised Edge: ✓ |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
eCl@ss 11.0
21100292
UNSPSC 7.0
44111501
UNSPSC 9.0
44111501
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 4.0
21100201
eCl@ss 7.1
21100290
Customs tariff number
94039910