item logo divider Haberkorn
  1. SHOP /
  2. Machine cabins /
  3. Line XMS / X profiles
Machine cabins
Line XMS / X profiles

Line XMS / X profiles

Line XMS profiles are based on Line X. The minimal, easy-to-clean edge radius and unbroken outer surfaces offer the highest level of functionality and timeless design. Profiles with integrated cable conduits ensure cables can be run safely within the profile frame. Line XMS profiles feature integrated seal grooves that reduce dust and noise pollution in combination with Door Lip Seals.

24 results
Profile X 8 80x80
Profile X 8 80x80
2 Variants
Profile X 8 40x40
Profile X 8 40x40
6 Variants
Profile X 8 80x40
Profile X 8 80x40
6 Variants
Profile X 8 120x40
Profile X 8 120x40
2 Variants
Profile X 8 160x40 light, natural
Profile X 8 160x40 light, natural
0.0.656.65
Profile X 8 120x80
Profile X 8 120x80
2 Variants
Profile X 8 160x80 light, natural
Profile X 8 160x80 light, natural
0.0.656.70
Profile X 8 120x120 K56 - XMS, natural
Profile X 8 120x120 K56 - XMS, natural
0.0.643.03
Profile X 8 40 R80-90° K15 - XMS, natural
Profile X 8 40 R80-90° K15 - XMS, natural
0.0.670.00
Profile X 8 40x40 XMS
Profile X 8 40x40 XMS
2 Variants
Profile X 8 40-45° K15 - XMS, natural
Profile X 8 40-45° K15 - XMS, natural
0.0.668.48
Profile X 8 80x40 XMS
Profile X 8 80x40 XMS
3 Variants
Profile X 8 80x80 XMS
Profile X 8 80x80 XMS
3 Variants
Profile X 8 80-45° K56 - XMS, natural
Profile X 8 80-45° K56 - XMS, natural
0.0.668.50
Profile X 8 R40-90° - XMS, natural
Profile X 8 R40-90° - XMS, natural
0.0.669.99
Profile X 8 40x16 light, natural
Profile X 8 40x16 light, natural
0.0.652.12
Profile X 8 80x16, natural
Profile X 8 80x16, natural
0.0.609.34
Profile X 8 40 80x80 M45-45° - XMS, natural
Profile X 8 40 80x80 M45-45° - XMS, natural
0.0.695.55
Profile X 8 80x80 M45-45° - XMS, natural
Profile X 8 80x80 M45-45° - XMS, natural
0.0.695.56
Profile X 8 80x80 M45 - XMS, natural
Profile X 8 80x80 M45 - XMS, natural
0.0.695.80
Profile X 8 80x80 M45-36° - XMS, natural
Profile X 8 80x80 M45-36° - XMS, natural
0.0.699.76
Profile X 8 40 80x80-45° M45-45° - XMS, natural
Profile X 8 40 80x80-45° M45-45° - XMS, natural
0.0.712.61
Profile X 8 40 80x80-R40 M45-45° - XMS, natural
Profile X 8 40 80x80-R40 M45-45° - XMS, natural
0.0.712.63
Profile X 8 80x80 4N90 M45-45° - XMS, natural
Profile X 8 80x80 4N90 M45-45° - XMS, natural
0.0.700.02
item Your ideas are worth it.®
Products
Online Shop Theme world New products
Solutions
Configurators Sample solutions Virtual Factory
Support
item Academy Global partners Partnernet
Up to date
Blog
Privacy Legal notice Terms and conditions Cookie Manager Platform usage agreement
© item Industrietechnik GmbH 2026