Table Column Set 2 E HD
* Mandatory information
Technical Data
Scope of Delivery
2 columns, Al, anodized, natural
1 table switch panel
1 control unit
2 connecting cables for control unit/column
1 Notes on Use and Installation
Properties
Article number | 0.0.722.06 |
---|---|
Line | Work Bench System |
Line | line 8 |
ESD-safe | Yes |
Weight | m = 28,13 kg |
Ambient temperature (during operation) | -5 °C ... +40 °C |
Supply voltage | 120V~ 60 Hz |
Delivery unit | 1 set |
Maximum travelling speed | Vmax = 9 mm/s |
Stroke max. | Hmax = 400 mm |
Max. load-carrying capacity | F = 6000 N |
cleanroom suitability | Yes |
Description
Groove Plate X 8 40 or a table top from item are ideal additions when building assembly work benches for heavy components.
Note: These lifting columns are designed for an operating voltage of 120 Volts.
Variants
Sort by
Power supply: 230 V | |
Power supply: 120 V |
Downloads
CAD Data
"Table Column Set 2 E HD ESD 120V" is a product-set and contains the same article 2 times. The representation in the CAD data therefore differs from the actual BOM content.
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
eCl@ss 11.0
21100291
UNSPSC 9.0
56111902
eCl@ss 6.0.1
21100290
eCl@ss 5.1
21100201
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
UNSPSC 7.0
56111902
eCl@ss 7.1
21100290
Customs tariff number
84289090
Table Column Set 2 E HD
* Mandatory information