Flat Conveyor Belt
* Mandatory information
Technical Data
Properties
Article number | 0.0.706.42 |
---|---|
Line | Conveyors |
ESD-safe | No |
Weight | m = 0,742 kg/m |
Delivery unit | Cut-off max. 50 m |
Material | PVC |
Colour | black |
Description
The belt is supplied in the desired length with both ends joined together.
The circumference of flat conveyor belts is calculated using this formula.
Variants
Sort by
25 matching variants to "640 mm" | ||||||
Conveyor type: Flat Belt Conveyor | Material: Plastic (PVC) | Belt type: Non-accumulating | Total width: 40 mm | Axle spacing: 500 ... 6000 | ||
Conveyor type: Flat Belt Conveyor | Material: Plastic (PVC) | Belt type: Non-accumulating | Total width: 80 mm | Axle spacing: 500 ... 6000 | ||
Conveyor type: Flat Belt Conveyor | Material: Plastic (PVC) | Belt type: Non-accumulating | Total width: 120 mm | Axle spacing: 500 ... 6000 | ||
Conveyor type: Flat Belt Conveyor | Material: Plastic (PVC) | Belt type: Non-accumulating | Total width: 160 mm | Axle spacing: 500 ... 6000 | ||
Conveyor type: Flat Belt Conveyor | Material: Plastic (PVC) | Belt type: Non-accumulating | Total width: 200 mm | Axle spacing: 500 ... 6000 | ||
Conveyor type: Flat Belt Conveyor | Material: Plastic (PVC) | Belt type: Non-accumulating | Total width: 240 mm | Axle spacing: 500 ... 6000 | ||
Conveyor type: Flat Belt Conveyor | Material: Plastic (PVC) | Belt type: Non-accumulating | Total width: 320 mm | Axle spacing: 640 ... 6000 | ||
Conveyor type: Flat Belt Conveyor | Material: Plastic (PVC) | Belt type: Accumulating | Total width: 40 mm | Axle spacing: 500 ... 6000 | ||
Conveyor type: Flat Belt Conveyor | Material: Plastic (PVC) | Belt type: Accumulating | Total width: 80 mm | Axle spacing: 500 ... 6000 | ||
Conveyor type: Flat Belt Conveyor | Material: Plastic (PVC) | Belt type: Accumulating | Total width: 120 mm | Axle spacing: 500 ... 6000 | ||
Conveyor type: Flat Belt Conveyor | Material: Plastic (PVC) | Belt type: Accumulating | Total width: 160 mm | Axle spacing: 500 ... 6000 | ||
Conveyor type: Flat Belt Conveyor | Material: Plastic (PVC) | Belt type: Accumulating | Total width: 200 mm | Axle spacing: 500 ... 6000 | ||
Conveyor type: Flat Belt Conveyor | Material: Plastic (PVC) | Belt type: Accumulating | Total width: 240 mm | Axle spacing: 500 ... 6000 | ||
Conveyor type: Flat Belt Conveyor | Material: Plastic (PVC) | Belt type: Accumulating | Total width: 320 mm | Axle spacing: 640 ... 6000 | ||
Conveyor type: Timing Belt Conveyor | Material: Plastic (PA) | Belt type: ESD, accumulating | Total width: 40 mm | Axle spacing: 500 ... 6000 | ||
Conveyor type: Timing Belt Conveyor | Material: Plastic (PA) | Belt type: ESD, accumulating | Total width: 80 mm | Axle spacing: 500 ... 6000 | ||
Conveyor type: Flat Belt Conveyor | Material: Plastic (PUR) | Belt type: ESD, accumulating | Total width: 40 mm | Axle spacing: 500 ... 6000 | ||
Conveyor type: Flat Belt Conveyor | Material: Plastic (PUR) | Belt type: ESD, accumulating | Total width: 80 mm | Axle spacing: 500 ... 6000 | ||
Conveyor type: Flat Belt Conveyor | Material: Plastic (PUR) | Belt type: ESD, accumulating | Total width: 120 mm | Axle spacing: 500 ... 6000 | ||
Conveyor type: Flat Belt Conveyor | Material: Plastic (PUR) | Belt type: ESD, accumulating | Total width: 160 mm | Axle spacing: 500 ... 6000 | ||
Conveyor type: Flat Belt Conveyor | Material: Plastic (PUR) | Belt type: ESD, accumulating | Total width: 200 mm | Axle spacing: 500 ... 6000 | ||
Conveyor type: Flat Belt Conveyor | Material: Plastic (PUR) | Belt type: ESD, accumulating | Total width: 240 mm | Axle spacing: 500 ... 6000 | ||
Conveyor type: Flat Belt Conveyor | Material: Plastic (PUR) | Belt type: ESD, accumulating | Total width: 320 mm | Axle spacing: 640 ... 6000 | ||
Conveyor type: Timing Belt Conveyor | Material: TPU | Belt type: Non-accumulating | Total width: 40 mm | Axle spacing: 500 ... 6000 | ||
Conveyor type: Timing Belt Conveyor | Material: TPU | Belt type: Non-accumulating | Total width: 80 mm | Axle spacing: 500 ... 6000 | ||
3 more variants in this product family | ||||||
Conveyor type: Flat Belt Conveyor | Material: Plastic (PVC) | Belt type: Non-accumulating | Total width: 400 mm | Axle spacing: 800 ... 6000 | ||
Conveyor type: Flat Belt Conveyor | Material: Plastic (PVC) | Belt type: Accumulating | Total width: 400 mm | Axle spacing: 800 ... 6000 | ||
Conveyor type: Flat Belt Conveyor | Material: Plastic (PUR) | Belt type: ESD, accumulating | Total width: 400 mm | Axle spacing: 800 ... 6000 |
Downloads
CAD Data
Files
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 4.0
23170204
eCl@ss 4.1
23170204
eCl@ss 5.0
23170204
eCl@ss 5.1
23170204
eCl@ss 6.0.1
23170204
eCl@ss 7.1
23170204
eCl@ss 8.0
23170204
eCl@ss 11.0
23170204
UNSPSC 9.0
26111504
UNSPSC 7.0
26111504
Customs tariff number
84313900
Flat Conveyor Belt
* Mandatory information