Universal holder


Selected variant
Universal Holder 5, black (0.0.720.36)
Universal Holder 5, black
0.0.720.36
Show all

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number0.0.720.36
Lineline 5
ESD-safeNo
Weightm = 2 g
Delivery unit1 pce.
MaterialPA-GF
Colourblack

Description

Universal Holder 5 is a simple fixing for securing cables to Line 5 profile constructions.
Cable ties are used to fix cables and hoses along or across the groove.

Assembly Instructions

Universal Holder 5 is inserted directly into the profile groove without additional fastening elements and is turned 90° to lock it in place. It is advisable to use a spanner for this purpose.

Variants

Sort by

Line:  5Angular position:  0° / 90°Hook-and-loop tape:  XFast installation:  Colour:  Black Black
Line:  6Angular position:  0° / 90°Hook-and-loop tape:  XFast installation:  Colour:  Black Black
Line:  8Angular position:  0° / 90°Hook-and-loop tape:  XFast installation:  Colour:  Black Black
Line:  -Angular position:  0°...360°Hook-and-loop tape:  XFast installation:  XColour:  Black Black
Line:  8Angular position:  0° / 90°Hook-and-loop tape:  Fast installation:  Colour:  Black Black
Line:  8Angular position:  Hook-and-loop tape:  XFast installation:  Colour:  Grey Grey
Line:  LPSAngular position:  0° / 90°Hook-and-loop tape:  XFast installation:  Colour:  Grey Grey

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27140702
eCl@ss 11.0
27140710
eCl@ss 7.1
27140702
eCl@ss 4.0
27140799
eCl@ss 4.1
27140799
eCl@ss 5.0
27140707
eCl@ss 5.1
27140707
eCl@ss 6.0.1
27140706
UNSPSC 9.0
31141501
UNSPSC 7.0
31141501
Customs tariff number
39269097