Technical Data
Scope of Delivery
1 Multiblock 8 Zn, basic unit ESD, die-cast zinc, bright zinc-plated
1 Multiblock 8 Zn, locating lug ESD, die-cast zinc, bright zinc-plated
1 square nut DIN 557-M6-5, St, bright zinc-plated
1 leaf spring, St, stainless
1 T-Slot Nut 8 St M8, bright zinc-plated
1 Button-Head Screw ISO 7380 M6x25, bright zinc-plated
1 Button-Head Screw ISO 7380 M8x18, bright zinc-plated
1 washer ISO 7093-1-6-200 HV, bright zinc-plated
Properties
| Article number | 0.0.720.63 | 
|---|---|
| Line | line 8 | 
| ESD-safe | Yes | 
| Weight | m = 93 g | 
| Delivery unit | 1 set | 
Description
The Multiblock incorporates either a through bore or a square nut that is secured against falling out by a leaf spring.
Important: For constructions in electrostatic protected areas, resistance measurements must always be carried out and documented to provide proof of ESD safety. item offers this as a service for turnkey solutions.
Assembly Instructions
Variants
Sort by
| Line: 8 | Material: Plastic (PA) | Colour:    Grey | Fastening technology: Screws | Tenon type: - | |
| Line: 8 | Material: Plastic (PA) | Colour:    Black | Fastening technology: Screws | Tenon type: - | |
| Line: 8 | Material: Plastic (PA) | Colour:    Grey | Fastening technology: Screws | Tenon type: - | |
| Line: 5 | Material: Plastic (PA) | Colour:    Grey | Fastening technology: Screws | Tenon type: - | |
| Line: 5 | Material: Plastic (PA) | Colour:    Black | Fastening technology: Screws | Tenon type: - | |
| Line: 6 | Material: Plastic (PA) | Colour:    Grey | Fastening technology: Screws | Tenon type: - | |
| Line: 6 | Material: Plastic (PA) | Colour:    Black | Fastening technology: Screws | Tenon type: - | |
| Line: 10 | Material: Plastic (PA) | Colour:    Grey | Fastening technology: Screws | Tenon type: - | |
| Line: X | Material: Plastic (PA) | Colour:    Grey | Fastening technology: Screws | Tenon type: - | |
| Line: X | Material: Plastic (PA) | Colour:    Grey | Fastening technology: Screws | Tenon type: - | |
| Line: 8 | Material: Plastic (PA) | Colour:    Grey | Fastening technology: Clamps | Tenon type: - | |
| Line: 8 | Material: Plastic (PA) | Colour:    Black | Fastening technology: Clamps | Tenon type: - | |
| Line: 6 | Material: Plastic (PA) | Colour:    Grey | Fastening technology: Clamps | Tenon type: - | |
| Line: 6 | Material: Plastic (PA) | Colour:    Black | Fastening technology: Clamps | Tenon type: - | |
| Line: 5 | Material: Plastic (PA) | Colour:    Grey | Fastening technology: Clamps | Tenon type: - | |
| Line: 5 | Material: Plastic (PA) | Colour:    Black | Fastening technology: Clamps | Tenon type: - | |
| Line: 8 | Material: Die-cast zinc | Colour:    Black | Fastening technology: Screws | Tenon type: - | |
| Line: 8 | Material: Die-cast zinc | Colour:    Bright zinc-plated | Fastening technology: Screws | Tenon type: - | |
| Line: 6 | Material: Die-cast zinc | Colour:    Black | Fastening technology: Screws | Tenon type: - | |
| Line: 8 | Material: Plastic (PA) | Colour:    Grey | Fastening technology: Snap in | Tenon type: One-way tenon | |
| Line: 8 | Material: Plastic (PA) | Colour:    Black | Fastening technology: Snap in | Tenon type: One-way tenon | |
| Line: 8 | Material: Plastic (PA) | Colour:    Grey | Fastening technology: Snap in | Tenon type: Slotted tenon | |
| Line: 8 | Material: Plastic (PA) | Colour:    Grey | Fastening technology: Snap in | Tenon type: Toggle tenon | |
| Line: 8 | Material: Plastic (PA) | Colour:    Grey | Fastening technology: Snap in | Tenon type: Toggle pin PA | 
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 UNSPSC 9.0
 31101508
UNSPSC 7.0
 31101508
eCl@ss 8.0
 23240190
eCl@ss 4.0
 22041426
eCl@ss 4.1
 22041426
eCl@ss 5.0
 23250320
eCl@ss 5.1
 23250320
eCl@ss 6.0.1
 23250320
eCl@ss 11.0
 23240190
eCl@ss 7.1
 23240190
Customs tariff number
 79070000


 Grey
 Black














 Bright zinc-plated






