Technical Data
Properties
| Article number | 0.0.630.51 |
|---|---|
| Line | Line D30 |
| ESD-safe | Yes |
| Weight | m = 17,7 g |
| Delivery unit | 1 pce. |
| Material | Die-cast Al |
Description
Adapter 8 D30 can also be screwed to a panel element.
Note: The longer Adapter 8 80 D30 can be subsequently moved when a Fastener D30 is connected to it centrally. It is also long enough to accommodate two Fasteners D30.
More space for connections: Adapter 8 80 D30 can be used to connect two Fasteners D30 to one profile with a Line 8 groove. The Adapter has a flat underside, which means it can also be screwed to any panel.
If only one Fastener D30 is fitted in the centre, Adapter 8 80 D30 provides an added advantage – the connection can be subsequently moved, because the screws are still accessible. This means attachments can be easily adjusted without having to detach the Fastener D30.
Assembly Instructions
Variants
Sort by
| Maß X: 37 | Länge: 37 mm | |
| Maß X: 80 | Länge: 80 mm |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 6.0.1
23250311
eCl@ss 4.0
22041424
eCl@ss 5.0
23250311
UNSPSC 9.0
31162503
eCl@ss 11.0
23360290
UNSPSC 7.0
31162503
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 7.1
23360290
Customs tariff number
83024900




