Handle, SystemMobile


Selected variant
Handle Al 550 (0.0.644.02)
Handle Al 550
0.0.644.02
Show all

Technical Data

Work Bench System
Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

2 handle mounts, die-cast zinc, black
1 Handle profile, Al, powder-coated, black
2 handle caps, PA, black
4 handle mount caps, PA, black
2 Button-Head Screws M6x16, St, bright zinc-plated
2 Hammerhead Nuts 8 M6, St, bright zinc-plated

Properties

Article number0.0.644.02
LineWork Bench System
ESD-safeYes
Weightm = 0,99 kg
Delivery unit1 set

Description

Handles are available in a variety of lengths to help with manoeuvring SystemMobiles L, U and S. They make it easier to transport even heavy loads manually. Robust die-cast handle mounts ensure a secure connection with the mobile equipment. A special grip profile with a non-slip coating supports smooth pulling and pushing motions.
All the Handles Al are ESD-safe.

Variants

Sort by

Longitud del mango:  350
Longitud del mango:  550
Longitud del mango:  750

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
UNSPSC 9.0
31162801
eCl@ss 4.0
22041414
eCl@ss 4.1
22041414
eCl@ss 5.0
23210303
eCl@ss 5.1
23210303
eCl@ss 6.0.1
23210303
UNSPSC 7.0
31162801
eCl@ss 11.0
23240190
eCl@ss 7.1
23240190
Customs tariff number
76169990