item divider Motix
Buffer D11x5 sk

Buffer D11x5 sk

0.0.667.78

On request

Technical Data

Work Bench SystemAll substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

4 Buffers D11x5 self-adhesive

Properties

Article number 0.0.667.78
Line Work Bench System
ESD ESD-safe = No
Weight m = 2 g
Delivery unit 1 set
Material PU

Description

ergologistic® Grab Containers 8 105x130 support rapid material supply and ergonomics at the work bench thanks to simple sorting, easy access and perfect positioning in the ideal handling area.
Due to an integrated mounting system, Grab Containers can be easily installed on – and removed from – any Tray Stop Profile 8 50x10 (0.0.664.34), Supply Profile 8 180x50 (0.0.664.51) or horizontal Line 8 groove.
When fitted with non-slip Buffers D11x5 sa, they can be positioned in even closer reach on the working surface.
There is also an ESD-safe version for use in areas where such functionality is required.
The clearly visible labelling field ensures personnel can quickly and clearly identify contents.
Compared to conventional methods that involve unnecessary movements and thus waste time, this picking concept demonstrably improves cycle times and therefore productivity.

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
15030201
eCl@ss 11.0
15030201
eCl@ss 4.0
21020901
eCl@ss 4.1
21029801
eCl@ss 5.0
21029890
eCl@ss 5.1
21029890
eCl@ss 6.0.1
21029890
eCl@ss 7.1
15030201
UNSPSC 9.0
56111902
UNSPSC 7.0
56111902
Customs tariff number
39269097