Technical Data
Scope of Delivery
Cap, die-cast zinc, white aluminium
2 Countersunk Screws DIN 7991-M5x14, St, bright zinc-plated
Properties
| Article number | 0.0.674.71 |
|---|---|
| Line | line 8 |
| ESD-safe | No |
| Weight | m = 24 g |
| Delivery unit | 1 set |
Description
Thanks to its special shape, it is ideal for use with Profile 8 80x16 when designing guides or guide elements. It is also used as a flat cap and as simple collision protection, when it is often subjected to high impacts. Cap 8 80x16 Zn is therefore fixed to the screw channels of the profile using the enclosed screws to create a strong friction-based connection, which ensures it can resist impacts and vibration over long-term use.
For low-stress applications, Cap 8 80x16 is available in grey and black (0.0.627.25 and 0.0.265.98). The plastic version is tapped into place using a hammer.
Variants
Sort by
| Contour: | Dimension X: 40 mm | Dimension Y: 40 mm | Matériau: Zinc moulé (GD-Zn) | Couleur: noir | |
| Contour: | Dimension X: 40 mm | Dimension Y: 40 mm | Matériau: Zinc moulé (GD-Zn) | Couleur: alu blanc | |
| Contour: | Dimension X: 80 mm | Dimension Y: 16 mm | Matériau: Aluminium coulé (GD-Al) | Couleur: alu blanc | |
| Contour: | Dimension X: 80 mm | Dimension Y: 40 mm | Matériau: Zinc moulé (GD-Zn) | Couleur: noir | |
| Contour: | Dimension X: 80 mm | Dimension Y: 40 mm | Matériau: Zinc moulé (GD-Zn) | Couleur: alu blanc | |
| Contour: | Dimension X: 80 mm | Dimension Y: 80 mm | Matériau: Zinc moulé (GD-Zn) | Couleur: noir | |
| Contour: | Dimension X: 80 mm | Dimension Y: 80 mm | Matériau: Zinc moulé (GD-Zn) | Couleur: alu blanc |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23369290
eCl@ss 11.0
23360292
eCl@ss 4.0
22041441
eCl@ss 4.1
22041441
eCl@ss 5.1
37070517
eCl@ss 5.0
37070517
UNSPSC 9.0
31141501
eCl@ss 6.0.1
23369290
UNSPSC 7.0
31141501
eCl@ss 7.1
23369290
Customs tariff number
79070000


noir
alu blanc


