Technical Data
Scope of Delivery
1 Carriage D37-32, PA-ESD, black similar to RAL 9005
Properties
| Article number | 0.0.715.67 |
|---|---|
| Line | Line D30 |
| ESD-safe | Yes |
| Weight | m = 129,5 g |
| Delivery unit | 1 pce. |
| Status on delivery | Preassembled |
| Max. load-carrying capacity | F = 50 N |
Description
Two low-friction castors and four vertical rollers for lateral support ensure smooth running, even when under load and when weight is distributed asymmetrically. A swing/tilt angle stop mechanism limits oscillating motions to 15°.
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36129290
eCl@ss 7.1
36129290
eCl@ss 4.0
36123304
eCl@ss 4.1
36123304
eCl@ss 5.0
36129290
eCl@ss 5.1
36129290
UNSPSC 7.0
31341705
eCl@ss 6.0.1
36129290
eCl@ss 11.0
36129090
UNSPSC 9.0
30102504
Customs tariff number
84798997







