Connector
Technical Data
Properties
| Article number | 0.0.726.03 |
|---|---|
| ESD-safe | No |
| Weight | m = 20,5 g |
| Delivery unit | 1 pce. |
| Colour | black |
Description
The Connector is used, for example, for Sensor/Actuator Connection Cable 5m M12 5P, Female Connector, A-coded (0.0.725.68).
Variants
Sort by
| Number of contacts: 4 | |
| Number of contacts: 5 | |
| Number of contacts: 8 |
Downloads
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27110392
eCl@ss 8.0
27110303
eCl@ss 6.0.1
27110303
eCl@ss 5.0
27110303
eCl@ss 4.0
27110303
eCl@ss 4.1
27110303
eCl@ss 5.1
27110303
UNSPSC 9.0
56111901
eCl@ss 7.1
27110303
UNSPSC 7.0
56111901
Customs tariff number
85367000



