Technical Data
Scope of Delivery
1 Corner Fastener 8 40x40, die-cast Al, white aluminium similar to RAL 9006
1 axle, St, bright zinc-plated
1 roller element, PA6, black
2 spring washers, St, bright zinc-plated
2 spacer discs 2mm, Al, natural
1 spacer disc 6mm, Al, natural
1 insert, St, bright zinc-plated
2 Button-Head Screws ISO 7380 M8x22, St, bright zinc-plated
2 washers, St, bright zinc-plated
1 Countersunk Screw DIN 7991 M4x8, St, bright zinc-plated
Properties
| Article number | 0.0.719.44 |
|---|---|
| Line | line 8 |
| ESD-safe | No |
| Weight | m = 221 g |
| Delivery unit | 1 set |
| Max. load-carrying capacity | F = 150 N |
Description
Depending on how the roller element is arranged in the Corner-Fastener, the door element will sit centrally over the guide groove or can be offset in an eccentric arrangement. As a result, the clearance of two sliding doors in parallel Line 8 grooves can be modified.
The door can be used with lockable Sliding-Door Lock 8 40x40 (0.0.723.87), which also acts as a handle. Alternatively, you can also use an item handle and Sliding Door Magnetic Catch 8 (0.0.718.40).
A sliding door that doesn’t have a fixed segment can be opened and closed from the right or left. A Sliding-Door Lock 8 (0.0.715.40) is therefore used on the front door segment and a Sliding-Door Lock 8 40x40 (0.0.723.87) combined with Frame Profile 8 40x40 (0.0.707.73) on the rear sliding door.
Alternatively, item handles and Sliding Door Magnetic Catches 8 (0.0.718.40) can also be used.
Both moving segments can be held shut by Sliding-Door Lock 8 (0.0.715.40). Alternatively, you can also use item handles and Sliding Door Magnetic Catches 8 (0.0.718.40).
Assembly Instructions
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
UNSPSC 9.0
31162403
UNSPSC 7.0
31162403
eCl@ss 11.0
23360292
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.0
22041424
eCl@ss 7.1
23360290
Customs tariff number
73083000
