Technical Data
Scope of Delivery
Die-cast zinc, bright zinc-plated
Cap PA-GF, black
2 Countersunk Screws DIN 7991-M4x16, bright zinc-plated
Properties
| Article number | 0.0.473.62 |
|---|---|
| Line | line 6 |
| Line | line 8 |
| ESD-safe | No |
| Weight | m = 66 g |
| Force | F = 40 N |
| Delivery unit | 1 set |
Description
The Door Latch locks onto the head of a Hexagon Socket Head Cap Screw DIN 912-M6, which is screwed into the opposite groove against the T-Slot using a T- Slot Nut.
The closing force is 40 N.
The length of the Hexagon Socket Head Cap Screw (s) depends on the profile line used.
The T-Slot Nuts (n) with thread M4 for fastening the Door Latch Zn should be selected according to the profile line used.
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
UNSPSC 9.0
31163101
eCl@ss 4.0
22041422
eCl@ss 4.1
22041422
UNSPSC 7.0
31163101
eCl@ss 11.0
23240190
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
eCl@ss 7.1
23240190
Customs tariff number
79070000

