Technical Data
Scope of Delivery
1 Door Stop 8 Zn, die-cast zinc, bright zinc-plated
2 buffers, EPDM, black
1 Countersunk Screw DIN 7991 M4x12, St, bright zinc-plated
1 T-Slot Nut 8 St M4, St, bright zinc-plated
Properties
| Article number | 0.0.728.13 |
|---|---|
| Line | line X |
| Line | line 8 |
| ESD-safe | Yes |
| Weight | m = 67 g |
| Delivery unit | 1 set |
Description
This high-quality metal door stopper can be used in conjunction with Double Door Stop Set 8 (0.0.671.94) in double doors without a centre post.
Assembly Instructions
Variants
Sort by
| Material: Plastic (PA-GF) | Depth: 42 | Height: 20 | Thickness: 4.5 | ESD-safe: X | |
| Material: Die-cast zinc | Depth: 41.5 | Height: 16 | Thickness: 3.5 | ESD-safe: ✓ |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
UNSPSC 9.0
31141502
UNSPSC 7.0
31141502
eCl@ss 8.0
23360290
eCl@ss 11.0
23360290
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.0
22041424
eCl@ss 7.1
23360290
Customs tariff number
79070000

