Technical Data
Scope of Delivery
Drawer S1 H70, St, powder-coated, grey
4 Button-Head Screws - ISO 7380-M6x12 (ULS)
4 T-Slot Nuts 8 St M6
Cable grommet, TPE
Strain relief
Notes on Use and Installation
Properties
| Article number | 0.0.701.29 |
|---|---|
| Line | line 8 |
| ESD-safe | No |
| Weight | m = 4,4 kg |
| Delivery unit | 1 set |
| Status on delivery | Preassembled |
| Material | St |
Description
The single smooth-running Drawer pulls out to its full depth to ensure all its contents are in easy reach. Thanks to its self-closing mechanism, the Drawer always shuts completely. The cable entry point at the rear ensures that laptops and mobile phones can be charged while stored inside.
Drawer S1 H70, Adapter Set (0.0.701.28) is used to fit the Drawer flush to an item work bench for a gap-free appearance.
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
UNSPSC 7.0
56111903
UNSPSC 9.0
56111903
eCl@ss 8.0
21100290
eCl@ss 11.0
21100291
eCl@ss 6.0.1
21100290
eCl@ss 5.1
21100201
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 7.1
21100290
Customs tariff number
94039910
