Technical Data
Scope of Delivery
8 Automatic-Fastening Sets 6, bright zinc-plated
10 T-Slot Nuts 5 St M4, bright zinc-plated
8 Flat Mushroom Head Screws M4x6, St, bright zinc-plated
2 Countersunk Screws DIN 7991 M4x10, St, bright zinc-plated
4 Drawer System, Caps 66x12, grey
2 Drawer System, Grip Caps, grey
1 Label Protection Strip 8 24, transparent
Properties
| Article number | 0.0.725.80 |
|---|---|
| Line | line 5 |
| Line | line 6 |
| ESD-safe | No |
| Weight | m = 202 g |
| Force max | Fmax. = 800 N |
| Delivery unit | 1 set |
Description
L3 / L4 = Cut-to-size dimension of the drawer profiles
L5 / L6 = Usable area
L7 = Cutting dimension of the front profile
Assembly Instructions
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 5.0
21100413
eCl@ss 6.0.1
21100413
eCl@ss 7.1
21100413
eCl@ss 8.0
21100413
eCl@ss 11.0
21100907
UNSPSC 9.0
56111906
UNSPSC 7.0
56111906
eCl@ss 5.1
21100201
Customs tariff number
83024200






