Drawer System, Front Profile H126 with Grip Rail
* Mandatory information
Technical Data
Properties
| Article number | 0.0.721.59 |
|---|---|
| Line | line 5 |
| Line | line 6 |
| ESD-safe | Yes |
| Weight | m = 2,27 kg/m |
| Force max | Fmax. = 450 N |
| Delivery unit | cut-off max. 6000 mm |
| Material | Al, anodized |
| Colour | natural |
Description
The Front Profile incorporates a full-length grip made of aluminium. A recess provides an ideal method for integrating custom paper labels measuring 24 mm high.
L3 / L4 = Cut-to-size dimension of the drawer profiles
L5 / L6 = Usable area
L7 = Cutting dimension of the front profile
Assembly Instructions
Variants
Sort by
| Liefereinheit: Zuschnitt | Länge: 20 ... 6000 | |
| Liefereinheit: Stück | Länge: 6000 |
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 5.0
21100413
eCl@ss 6.0.1
21100413
eCl@ss 7.1
21100413
eCl@ss 8.0
21100413
eCl@ss 11.0
21100907
UNSPSC 9.0
56111906
UNSPSC 7.0
56111906
eCl@ss 5.1
21100201
Customs tariff number
76042100
Drawer System, Front Profile H126 with Grip Rail
* Mandatory information













