Technical Data
Properties
Article number | 0.0.602.12 |
---|---|
Line | line 8 |
ESD | ESD-safe = No |
Weight | m = 81 g |
Delivery unit | 1 pce. |
Material | High-performance, high-speed steel |
Description
Variants
Sort by
Seria: 6 | Średnica: ø 5,5 mm | |
Seria: 6 | Średnica: ø 9,1 mm | |
Seria: 8 | Średnica: ø 12,2 mm |
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21180107
eCl@ss 11.0
21180107
UNSPSC 9.0
27112825
eCl@ss 7.1
21180107
eCl@ss 4.0
21030102
eCl@ss 4.1
21030102
eCl@ss 5.0
21170203
eCl@ss 5.1
21170203
eCl@ss 6.0.1
21170203
UNSPSC 7.0
27112825
Customs tariff number
82075070