item divider Motix
Drilling Jigs, Standard Fastener

Drilling Jigs, Standard Fastener

40 80

Show all 4 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Drill bushes, St, hardened and polished
Slewable longitudinal limit stop
Clamp attachment on the profile

Properties

Article number 0.0.026.19
Line line 8
ESD ESD-safe = No
Weight m = 810 g
Delivery unit 1 pce.
Material St, black

Description

Drilling Jigs for precisely positioned machining of profiles with the required through holes for Standard Fasteners.

Variants

Sort by

Série:  8 Longueur de l'arête X:  40 Rainures:  ouvertes ouvertes
Série:  8 Longueur de l'arête X:  80 Rainures:  ouvertes ouvertes
Série:  10 Longueur de l'arête X:  50 Rainures:  ouvertes ouvertes
Série:  8 Longueur de l'arête X:  80 Rainures:  tous fermés tous fermés

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21170203
eCl@ss 4.0
21030102
eCl@ss 4.1
21030102
eCl@ss 5.0
21170203
eCl@ss 5.1
21170203
eCl@ss 6.0.1
21170203
eCl@ss 7.1
21170203
eCl@ss 11.0
21170208
UNSPSC 9.0
27112825
UNSPSC 7.0
27112825
Customs tariff number
73269098