Border strip D30 surface clamping
20 3.000
This item is not directly orderable.
Technical Data
Properties
Article number | 0.0.681.63 |
---|---|
Line | Line D30 |
Property | grey similar to RAL 7042 |
ESD | ESD-safe = No |
Weight, spec. Length | m = 48 g/m |
Delivery unit | cut-off max. 3000 mm |
Material | PE-HD |
Description
Variants
Sort by
Liefereinheit: Zuschnitt | Länge: 20 ... 3000 | Plattenstärkenbereich: 8-10 mm | |
Liefereinheit: Stück | Länge: 3000 | Plattenstärkenbereich: 8-10 mm | |
Liefereinheit: Zuschnitt | Länge: 20 ... 3000 | Plattenstärkenbereich: 1-4 mm | |
Liefereinheit: Stück | Länge: 3000 | Plattenstärkenbereich: 1-4 mm |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35030190
UNSPSC 7.0
30102315
UNSPSC 9.0
30102315
eCl@ss 4.0
35030108
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
35030190
eCl@ss 7.1
35030190
Customs tariff number
39169090
Border strip D30 surface clamping
20 3.000
This item is not directly orderable.