Technical Data
Scope of Delivery
1 rubber foot D30 NBR ESD
1 T-Slot Nut V 8 M6, bright zinc-plated
1 screw DIN 912 M6x12, bright zinc-plated
Properties
| Article number | 0.0.727.22 |
|---|---|
| Torque | M = 4 Nm |
| Line | line 8 |
| ESD-safe | Yes |
| Weight | m = 25 g |
| Force max | Fmax. = 400 N |
| Delivery unit | 1 set |
Description
This ESD-safe foot creates a non-slip footing on smooth industrial floor surfaces and dampens vibrations. The rubber foot is therefore also ideal for use as a scratch-resistant spacer or stop and a versatile foot element for test structures.
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23250312
eCl@ss 11.0
23250312
eCl@ss 7.1
23250312
eCl@ss 4.0
22041433
eCl@ss 4.1
22041433
eCl@ss 5.0
23250312
eCl@ss 5.1
23250312
UNSPSC 9.0
31162307
UNSPSC 7.0
31162307
eCl@ss 6.0.1
23369290
Customs tariff number
40161000
