Technical Data
Properties
Article number | 0.0.682.19 |
---|---|
Line | Line D30 |
ESD | ESD-safe = No |
Weight | m = 1 g |
Delivery unit | 1 pce. |
Material | Al, untreated |
Description
Variants
Sort by
ESD-sicher: ✓ | Montageart: Schrauben | Durchmesser Seil: 3 mm | |
ESD-sicher: X | Montageart: Schrauben | Durchmesser Seil: 2 mm | |
ESD-sicher: ✓ | Montageart: Pressen | Durchmesser Seil: 3 mm | |
ESD-sicher: X | Montageart: Pressen | Durchmesser Seil: 2 mm |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23130106
eCl@ss 11.0
23130106
eCl@ss 4.0
23130106
eCl@ss 4.1
23130106
eCl@ss 5.0
23130106
eCl@ss 5.1
23130106
eCl@ss 6.0.1
23130106
eCl@ss 7.1
23130106
UNSPSC 9.0
31162904
UNSPSC 7.0
31162904
Customs tariff number
76169990