item divider Motix
Hand-Rail Joint

Hand-Rail Joint

0.0.620.23

On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

2 joint elements D40, die-cast Al, white aluminium similar to RAL 9006
Joint element spacer, St, white aluminium similar to RAL 9006
2 Countersunk Screws DIN 7991-M8x14, St, bright zinc-plated
2 Countersunk Screws DIN 7991-M8x25, St, bright zinc-plated

Properties

Article number 0.0.620.23
Line line 8
ESD ESD-safe = No
Weight m = 197 g
Delivery unit 1 pce.

Description

Hand-Rail Joint
The Hand-Rail Joint connects together two sections of hand-rail. It can be used at the point where a stairway meets a platform or at the corner of a hand-rail. The Hand-Rail Joint eliminates gaps in hand-rails, which boosts stability and gives users an added sense of safety.
The Joint is screwed to the end faces of two Profiles 8 D40 3N. The necessary fastening elements are included in the scope of supply.

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 11.0
23360290
UNSPSC 9.0
31162502
eCl@ss 5.0
23250311
UNSPSC 7.0
31162502
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 4.0
22041424
eCl@ss 7.1
23360290
Customs tariff number
83024900