item divider Motix
Hinge St

Hinge St


Show all 2 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Hinge halves, St, black
3 dome-head screws M5x8, St, black
Hexagon Nut DIN 934-M5, St, black
Washer ISO 7089 - 5 - 200 HV, black
Cup square bolt DIN 603-M5x16, St, black

Properties

Article number 0.0.373.82
Line line 5
Line line 6
Line line 8
Property black
ESD ESD-safe = No
Weight m = 51 g
Delivery unit 1 set

Description

Universal lightweight hinge for doors and lids.
Can be mounted on the inside or outside of the door (when mounted on the inside it cannot be unscrewed).
The panel element (door) can be swung around 180°.
The slots allow the hinge to be adjusted and used for Lines 5 to 8.
Note: T-Slot Nuts 8 Zn M5 are recommended for screwing Hinge St to the Line 8 Profile.
Note: T-Slot Nuts 8 Zn M5 are recommended for screwing Hinge St to the Line 8 Profile.
These attachment versions of Hinge St cannot be unscrewed from the outside.
F = 250 N

Variants

Sort by

Colour:  Black Black
Colour:  White aluminium White aluminium

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23250304
eCl@ss 11.0
23250304
eCl@ss 4.1
22041403
eCl@ss 5.0
23250304
eCl@ss 5.1
23250304
eCl@ss 6.0.1
23250304
UNSPSC 9.0
31162403
eCl@ss 7.1
23250304
eCl@ss 4.0
22041403
UNSPSC 7.0
31162403
Customs tariff number
83021000