Technical Data
Properties
| Article number | 0.0.705.69 |
|---|---|
| Nominal frequency | fn = 50/60 Hz |
| Weight | m = 3,9 kg |
| Conformity | CE |
| Delivery unit | 1 pce. |
| Nominal torque | Mn = 1,25 Nm |
| Nominal speed 50 Hz | nn = 1.370 rpm |
| Nominal power | Pn = 180 W |
| Nominal current | In = 0.64/1.1 A |
| Protection class | IP 55 |
| Nominal voltage | Un = 230/400 V |
| Thermal class | 155 °C |
| Efficiency class | IE2 |
Description
The asynchronous machine and the Bevel Gearbox are separate units, so Motor AC D11 can be combined with various Gearboxes. The modular design makes it easier to convert a conveyor line to different speeds and use the same Motor on various systems.
As a plug-and-play solution, Motor AC D11-180W can be screw-fastened to a Bevel Gearbox without the need for any machining. Motor Fastening Set 8 40 D14 is used to fasten it to the Drive Pulley, allowing users to install the drive unit on the right or left of the conveyor belt. The orientation of the drive can be adjusted in 90° increments.
To ensure safe operation, a safety cap covers over the Motor’s hollow shaft at the side where it is not being used.
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27022602
eCl@ss 4.0
27020301
eCl@ss 4.1
27020301
eCl@ss 5.0
27022602
eCl@ss 5.1
27022602
UNSPSC 7.0
26101606
UNSPSC 9.0
26101205
eCl@ss 6.0.1
27022602
eCl@ss 7.1
27022602
eCl@ss 11.0
27022602
Customs tariff number
85015220





