item divider Motix
Closed panels

Closed panels


Show all 134 variants
On request

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.720.11
ESD ESD-safe = No
Weight, spec. Surface m = 14,49 kg/m2
Delivery unit 1 pce. panel dimensions. approx. 2800x1850 mm
Material Resin-bonded cellulose laminate
Colour anthracite

Description

Plastic is a thermosetting material with very high abrasion and impact resistance. The panels in a thickness of 10 mm are laminated in the colour anthracite. They are suitable for panelling, table tops and partitions that are subjected to high stresses.
Panels made of resin bonded cellulose laminate are also resistant to high temperatures. The data sheet sets out details relating to thermal expansion that must be taken into account when installing them in frame structures.
Plastic panels are available from item in various colours. Thanks to their hygienically sealed melamine resin surface, they exhibit especially good resistance to many chemicals. A full list can be found in the product data sheet.
Important: Panel elements made of Plastic must be stored and transported lying flat until they are to be installed. Due to the production processes used, the brilliance and colour of laminated surfaces can differ slightly from the RAL colour stated.

Variants

Sort by

Liefereinheit:  Zuschnitt Länge:  50 ... 2770 Breite:  50 ... 1820 Material:  Vollkunststoff Farbe:  RAL 7035 (Lichtgrau) RAL 7035 (Lichtgrau)
Liefereinheit:  Stück Länge:  2800 Breite:  1850 Material:  Vollkunststoff Farbe:  RAL 7035 (Lichtgrau) RAL 7035 (Lichtgrau)
Liefereinheit:  Zuschnitt Länge:  50 ... 2410 Breite:  50 ... 1190 Material:  Vollkunststoff Farbe:  RAL 7035 (Lichtgrau) RAL 7035 (Lichtgrau)
Liefereinheit:  Stück Länge:  2440 Breite:  1220 Material:  Vollkunststoff Farbe:  RAL 7035 (Lichtgrau) RAL 7035 (Lichtgrau)
Liefereinheit:  Zuschnitt Länge:  50 ... 2770 Breite:  50 ... 1820 Material:  Vollkunststoff Farbe:  RAL 7030 (Steingrau) RAL 7030 (Steingrau)
Liefereinheit:  Stück Länge:  2800 Breite:  1850 Material:  Vollkunststoff Farbe:  RAL 7030 (Steingrau) RAL 7030 (Steingrau)
Liefereinheit:  Zuschnitt Länge:  50 ... 2770 Breite:  50 ... 1820 Material:  Vollkunststoff Farbe:  RAL 1003 (Signalgelb) RAL 1003 (Signalgelb)
Liefereinheit:  Stück Länge:  2800 Breite:  1850 Material:  Vollkunststoff Farbe:  RAL 1003 (Signalgelb) RAL 1003 (Signalgelb)
Liefereinheit:  Zuschnitt Länge:  50 ... 2770 Breite:  50 ... 1820 Material:  Vollkunststoff Farbe:  RAL 5014 (Taubenblau) RAL 5014 (Taubenblau)
Liefereinheit:  Stück Länge:  2800 Breite:  1850 Material:  Vollkunststoff Farbe:  RAL 5014 (Taubenblau) RAL 5014 (Taubenblau)
Liefereinheit:  Zuschnitt Länge:  50 ... 2770 Breite:  50 ... 1820 Material:  Vollkunststoff Farbe:  RAL 6011 (Resedagrün) RAL 6011 (Resedagrün)
Liefereinheit:  Stück Länge:  2800 Breite:  1850 Material:  Vollkunststoff Farbe:  RAL 6011 (Resedagrün) RAL 6011 (Resedagrün)
Liefereinheit:  Zuschnitt Länge:  50 ... 2770 Breite:  50 ... 1820 Material:  Vollkunststoff Farbe:  RAL 3000 (Feuerrot) RAL 3000 (Feuerrot)
Liefereinheit:  Stück Länge:  2800 Breite:  1850 Material:  Vollkunststoff Farbe:  RAL 3000 (Feuerrot) RAL 3000 (Feuerrot)
Liefereinheit:  Zuschnitt Länge:  50 ... 2770 Breite:  50 ... 1820 Material:  Vollkunststoff Farbe:  RAL 9017 (Verkehrsschwarz) RAL 9017 (Verkehrsschwarz)
Liefereinheit:  Stück Länge:  2800 Breite:  1850 Material:  Vollkunststoff Farbe:  RAL 9017 (Verkehrsschwarz) RAL 9017 (Verkehrsschwarz)
Liefereinheit:  Zuschnitt Länge:  50 ... 2770 Breite:  50 ... 1820 Material:  Vollkunststoff Farbe:  RAL 9016 (Verkehrsweiß) RAL 9016 (Verkehrsweiß)
Liefereinheit:  Stück Länge:  2800 Breite:  1850 Material:  Vollkunststoff Farbe:  RAL 9016 (Verkehrsweiß) RAL 9016 (Verkehrsweiß)
Liefereinheit:  Zuschnitt Länge:  50 ... 2770 Breite:  50 ... 1820 Material:  Vollkunststoff Farbe:  anthrazit anthrazit
Liefereinheit:  Stück Länge:  2800 Breite:  1850 Material:  Vollkunststoff Farbe:  anthrazit anthrazit
Liefereinheit:  Zuschnitt Länge:  50 ... 2770 Breite:  50 ... 2040 Material:  Vollkunststoff Farbe:  RAL 9003 (Signalweiß) RAL 9003 (Signalweiß)
Liefereinheit:  Stück Länge:  2800 Breite:  2070 Material:  Vollkunststoff Farbe:  RAL 9003 (Signalweiß) RAL 9003 (Signalweiß)
Liefereinheit:  Zuschnitt Länge:  50 ... 2770 Breite:  50 ... 1820 Material:  Vollkunststoff Farbe:  RAL 7035 (Lichtgrau) RAL 7035 (Lichtgrau)
Liefereinheit:  Stück Länge:  2800 Breite:  1850 Material:  Vollkunststoff Farbe:  RAL 7035 (Lichtgrau) RAL 7035 (Lichtgrau)
Liefereinheit:  Zuschnitt Länge:  50 ... 2410 Breite:  50 ... 1190 Material:  Vollkunststoff Farbe:  RAL 7035 (Lichtgrau) RAL 7035 (Lichtgrau)
Liefereinheit:  Stück Länge:  2440 Breite:  1220 Material:  Vollkunststoff Farbe:  RAL 7035 (Lichtgrau) RAL 7035 (Lichtgrau)
Liefereinheit:  Zuschnitt Länge:  50 ... 2770 Breite:  50 ... 1820 Material:  Vollkunststoff Farbe:  RAL 7030 (Steingrau) RAL 7030 (Steingrau)
Liefereinheit:  Stück Länge:  2800 Breite:  1850 Material:  Vollkunststoff Farbe:  RAL 7030 (Steingrau) RAL 7030 (Steingrau)
Liefereinheit:  Zuschnitt Länge:  50 ... 2770 Breite:  50 ... 1820 Material:  Vollkunststoff Farbe:  RAL 1003 (Signalgelb) RAL 1003 (Signalgelb)
Liefereinheit:  Stück Länge:  2800 Breite:  1850 Material:  Vollkunststoff Farbe:  RAL 1003 (Signalgelb) RAL 1003 (Signalgelb)
Liefereinheit:  Zuschnitt Länge:  50 ... 2770 Breite:  50 ... 1820 Material:  Vollkunststoff Farbe:  RAL 5014 (Taubenblau) RAL 5014 (Taubenblau)
Liefereinheit:  Stück Länge:  2800 Breite:  1850 Material:  Vollkunststoff Farbe:  RAL 5014 (Taubenblau) RAL 5014 (Taubenblau)
Liefereinheit:  Zuschnitt Länge:  50 ... 2770 Breite:  50 ... 1820 Material:  Vollkunststoff Farbe:  RAL 6011 (Resedagrün) RAL 6011 (Resedagrün)
Liefereinheit:  Stück Länge:  2800 Breite:  1850 Material:  Vollkunststoff Farbe:  RAL 6011 (Resedagrün) RAL 6011 (Resedagrün)
Liefereinheit:  Zuschnitt Länge:  50 ... 2770 Breite:  50 ... 1820 Material:  Vollkunststoff Farbe:  RAL 3000 (Feuerrot) RAL 3000 (Feuerrot)
Liefereinheit:  Stück Länge:  2800 Breite:  1850 Material:  Vollkunststoff Farbe:  RAL 3000 (Feuerrot) RAL 3000 (Feuerrot)
Liefereinheit:  Zuschnitt Länge:  50 ... 2770 Breite:  50 ... 1820 Material:  Vollkunststoff Farbe:  RAL 9017 (Verkehrsschwarz) RAL 9017 (Verkehrsschwarz)
Liefereinheit:  Stück Länge:  2800 Breite:  1850 Material:  Vollkunststoff Farbe:  RAL 9017 (Verkehrsschwarz) RAL 9017 (Verkehrsschwarz)
Liefereinheit:  Zuschnitt Länge:  50 ... 2770 Breite:  50 ... 1820 Material:  Vollkunststoff Farbe:  RAL 9016 (Verkehrsweiß) RAL 9016 (Verkehrsweiß)
Liefereinheit:  Stück Länge:  2800 Breite:  1850 Material:  Vollkunststoff Farbe:  RAL 9016 (Verkehrsweiß) RAL 9016 (Verkehrsweiß)
Liefereinheit:  Zuschnitt Länge:  50 ... 2770 Breite:  50 ... 1820 Material:  Vollkunststoff Farbe:  anthrazit anthrazit
Liefereinheit:  Stück Länge:  2800 Breite:  1850 Material:  Vollkunststoff Farbe:  anthrazit anthrazit
Liefereinheit:  Zuschnitt Länge:  50 ... 2410 Breite:  50 ... 1190 Material:  Vollkunststoff Farbe:  RAL 7035 (Lichtgrau) RAL 7035 (Lichtgrau)
Liefereinheit:  Stück Länge:  2440 Breite:  1220 Material:  Vollkunststoff Farbe:  RAL 7035 (Lichtgrau) RAL 7035 (Lichtgrau)
Liefereinheit:  Zuschnitt Länge:  50 ... 3020 Breite:  50 ... 2000 Material:  Acrylglas XT Farbe:  klar klar
Liefereinheit:  Stück Länge:  3050 Breite:  2030 Material:  Acrylglas XT Farbe:  klar klar
Liefereinheit:  Zuschnitt Länge:  50 ... 3020 Breite:  50 ... 2020 Material:  Acrylglas XT Farbe:  klar klar
Liefereinheit:  Stück Länge:  3050 Breite:  2030 Material:  Acrylglas XT Farbe:  klar klar
Liefereinheit:  Zuschnitt Länge:  50 ... 3020 Breite:  50 ... 2020 Material:  Acrylglas XT Farbe:  klar klar
Liefereinheit:  Stück Länge:  3050 Breite:  2030 Material:  Acrylglas XT Farbe:  klar klar
Liefereinheit:  Zuschnitt Länge:  50 ... 3020 Breite:  50 ... 2000 Material:  Acrylglas XT Farbe:  rauchfarben getönt rauchfarben getönt
Liefereinheit:  Stück Länge:  3050 Breite:  2030 Material:  Acrylglas XT Farbe:  rauchfarben getönt rauchfarben getönt
Liefereinheit:  Zuschnitt Länge:  50 ... 3020 Breite:  50 ... 2000 Material:  Acrylglas GS Farbe:  glasfarben getönt glasfarben getönt
Liefereinheit:  Stück Länge:  3050 Breite:  2030 Material:  Acrylglas GS Farbe:  glasfarben getönt glasfarben getönt
Liefereinheit:  Zuschnitt Länge:  50 ... 3020 Breite:  50 ... 2000 Material:  Acrylglas GS Farbe:  opalfarben getönt opalfarben getönt
Liefereinheit:  Stück Länge:  3050 Breite:  2030 Material:  Acrylglas GS Farbe:  opalfarben getönt opalfarben getönt
Liefereinheit:  Zuschnitt Länge:  50 ... 3020 Breite:  50 ... 2000 Material:  Acrylglas GS Farbe:  rauchfarben getönt rauchfarben getönt
Liefereinheit:  Stück Länge:  3050 Breite:  2030 Material:  Acrylglas GS Farbe:  rauchfarben getönt rauchfarben getönt
Liefereinheit:  Zuschnitt Länge:  50 ... 3020 Breite:  50 ... 2000 Material:  Acrylglas GS Farbe:  klar klar
Liefereinheit:  Stück Länge:  3050 Breite:  2030 Material:  Acrylglas GS Farbe:  klar klar
Liefereinheit:  Zuschnitt Länge:  50 ... 3020 Breite:  50 ... 2000 Material:  Acrylglas GS Farbe:  klar klar
Liefereinheit:  Stück Länge:  3050 Breite:  2030 Material:  Acrylglas GS Farbe:  klar klar
Liefereinheit:  Zuschnitt Länge:  50 ... 3020 Breite:  50 ... 2000 Material:  Acrylglas GS Farbe:  klar klar
Liefereinheit:  Stück Länge:  3050 Breite:  2030 Material:  Acrylglas GS Farbe:  klar klar
Liefereinheit:  Zuschnitt Länge:  50 ... 3020 Breite:  50 ... 2000 Material:  Acrylglas GS Farbe:  klar klar
Liefereinheit:  Stück Länge:  3050 Breite:  2030 Material:  Acrylglas GS Farbe:  klar klar
Liefereinheit:  Zuschnitt Länge:  50 ... 3020 Breite:  50 ... 2020 Material:  Acrylglas GS Farbe:  rauchfarben getönt rauchfarben getönt
Liefereinheit:  Stück Länge:  3050 Breite:  2030 Material:  Acrylglas GS Farbe:  rauchfarben getönt rauchfarben getönt
Liefereinheit:  Zuschnitt Länge:  50 ... 3020 Breite:  50 ... 2020 Material:  PET-G Farbe:  klar klar
Liefereinheit:  Stück Länge:  3050 Breite:  2050 Material:  PET-G Farbe:  klar klar
Liefereinheit:  Zuschnitt Länge:  50 ... 3020 Breite:  50 ... 2020 Material:  PET-G Farbe:  klar klar
Liefereinheit:  Stück Länge:  3050 Breite:  2050 Material:  PET-G Farbe:  klar klar
Liefereinheit:  Zuschnitt Länge:  50 ... 3020 Breite:  50 ... 2020 Material:  PET-G Farbe:  klar klar
Liefereinheit:  Stück Länge:  3050 Breite:  2050 Material:  PET-G Farbe:  klar klar
Liefereinheit:  Zuschnitt Länge:  50 ... 3020 Breite:  50 ... 2020 Material:  PET-G Farbe:  klar klar
Liefereinheit:  Stück Länge:  3050 Breite:  2050 Material:  PET-G Farbe:  klar klar
Liefereinheit:  Zuschnitt Länge:  50 ... 3020 Breite:  50 ... 2020 Material:  Polycarbonat Farbe:  klar klar
Liefereinheit:  Stück Länge:  3050 Breite:  2050 Material:  Polycarbonat Farbe:  klar klar
Liefereinheit:  Zuschnitt Länge:  50 ... 3020 Breite:  50 ... 2020 Material:  Polycarbonat Farbe:  klar klar
Liefereinheit:  Stück Länge:  3050 Breite:  2050 Material:  Polycarbonat Farbe:  klar klar
Liefereinheit:  Zuschnitt Länge:  50 ... 3020 Breite:  50 ... 2020 Material:  Polycarbonat Farbe:  klar klar
Liefereinheit:  Stück Länge:  3050 Breite:  2050 Material:  Polycarbonat Farbe:  klar klar
Liefereinheit:  Zuschnitt Länge:  50 ... 2970 Breite:  50 ... 1970 Material:  Polycarbonat Farbe:  klar klar
Liefereinheit:  Stück Länge:  3000 Breite:  2000 Material:  Polycarbonat Farbe:  klar klar
Liefereinheit:  Zuschnitt Länge:  50 ... 3020 Breite:  50 ... 2020 Material:  Polycarbonat Farbe:  rauchfarben getönt rauchfarben getönt
Liefereinheit:  Stück Länge:  3050 Breite:  2050 Material:  Polycarbonat Farbe:  rauchfarben getönt rauchfarben getönt
Liefereinheit:  Zuschnitt Länge:  50 ... 3020 Breite:  50 ... 2020 Material:  Polycarbonat Farbe:  klar klar
Liefereinheit:  Stück Länge:  3050 Breite:  2050 Material:  Polycarbonat Farbe:  klar klar
Liefereinheit:  Zuschnitt Länge:  50 ... 3020 Breite:  50 ... 2020 Material:  Polycarbonat Farbe:  klar klar
Liefereinheit:  Stück Länge:  3050 Breite:  2050 Material:  Polycarbonat Farbe:  klar klar
Liefereinheit:  Zuschnitt Länge:  50 ... 3020 Breite:  50 ... 2020 Material:  Polycarbonat Farbe:  rauchfarben getönt rauchfarben getönt
Liefereinheit:  Stück Länge:  3050 Breite:  2050 Material:  Polycarbonat Farbe:  rauchfarben getönt rauchfarben getönt
Liefereinheit:  Zuschnitt Länge:  50 ... 1970 Breite:  50 ... 970 Material:  Polyethylen Farbe:  RAL 9004 (Signalschwarz) RAL 9004 (Signalschwarz)
Liefereinheit:  Stück Länge:  2000 Breite:  1000 Material:  Polyethylen Farbe:  RAL 9004 (Signalschwarz) RAL 9004 (Signalschwarz)
Liefereinheit:  Zuschnitt Länge:  50 ... 1970 Breite:  50 ... 970 Material:  Polyethylen Farbe:  RAL 9005 (Tiefschwarz) RAL 9005 (Tiefschwarz)
Liefereinheit:  Stück Länge:  2000 Breite:  1000 Material:  Polyethylen Farbe:  RAL 9005 (Tiefschwarz) RAL 9005 (Tiefschwarz)
Liefereinheit:  Zuschnitt Länge:  50 ... 1970 Breite:  50 ... 970 Material:  Polyethylen Farbe:  RAL 9005 (Tiefschwarz) RAL 9005 (Tiefschwarz)
Liefereinheit:  Stück Länge:  2000 Breite:  1000 Material:  Polyethylen Farbe:  RAL 9005 (Tiefschwarz) RAL 9005 (Tiefschwarz)
Liefereinheit:  Zuschnitt Länge:  50 ... 1983 Breite:  50 ... 973 Material:  Polyethylen Farbe:  RAL 9004 (Signalschwarz) RAL 9004 (Signalschwarz)
Liefereinheit:  Stück Länge:  2013 Breite:  1003 Material:  Polyethylen Farbe:  RAL 9004 (Signalschwarz) RAL 9004 (Signalschwarz)
Liefereinheit:  Zuschnitt Länge:  50 ... 1983 Breite:  50 ... 973 Material:  Polyethylen Farbe:  RAL 9005 (Tiefschwarz) RAL 9005 (Tiefschwarz)
Liefereinheit:  Stück Länge:  2013 Breite:  1003 Material:  Polyethylen Farbe:  RAL 9005 (Tiefschwarz) RAL 9005 (Tiefschwarz)
Liefereinheit:  Zuschnitt Länge:  50 ... 1983 Breite:  50 ... 973 Material:  Polyethylen Farbe:  RAL 9005 (Tiefschwarz) RAL 9005 (Tiefschwarz)
Liefereinheit:  Stück Länge:  2013 Breite:  1003 Material:  Polyethylen Farbe:  RAL 9005 (Tiefschwarz) RAL 9005 (Tiefschwarz)
Liefereinheit:  Zuschnitt Länge:  50 ... 1983 Breite:  50 ... 973 Material:  Polyethylen Farbe:  RAL 9004 (Signalschwarz) RAL 9004 (Signalschwarz)
Liefereinheit:  Stück Länge:  2013 Breite:  1003 Material:  Polyethylen Farbe:  RAL 9004 (Signalschwarz) RAL 9004 (Signalschwarz)
Liefereinheit:  Zuschnitt Länge:  50 ... 1983 Breite:  50 ... 973 Material:  Polyethylen Farbe:  RAL 9005 (Tiefschwarz) RAL 9005 (Tiefschwarz)
Liefereinheit:  Stück Länge:  2013 Breite:  1003 Material:  Polyethylen Farbe:  RAL 9005 (Tiefschwarz) RAL 9005 (Tiefschwarz)
Liefereinheit:  Zuschnitt Länge:  50 ... 1983 Breite:  50 ... 973 Material:  Polyethylen Farbe:  RAL 9005 (Tiefschwarz) RAL 9005 (Tiefschwarz)
Liefereinheit:  Stück Länge:  2013 Breite:  1003 Material:  Polyethylen Farbe:  RAL 9005 (Tiefschwarz) RAL 9005 (Tiefschwarz)
Liefereinheit:  Zuschnitt Länge:  50 ... 2920 Breite:  50 ... 1470 Material:  Al-PE Compound Farbe:  Aluminium natur Aluminium natur
Liefereinheit:  Stück Länge:  3000 Breite:  1500 Material:  Al-PE Compound Farbe:  Aluminium natur Aluminium natur
Liefereinheit:  Zuschnitt Länge:  50 ... 2970 Breite:  50 ... 1470 Material:  AlMg1 Farbe:  blank blank
Liefereinheit:  Stück Länge:  3000 Breite:  1500 Material:  AlMg1 Farbe:  blank blank
Liefereinheit:  Zuschnitt Länge:  50 ... 2970 Breite:  50 ... 1470 Material:  AlMg1 Farbe:  Aluminium natur Aluminium natur
Liefereinheit:  Stück Länge:  3000 Breite:  1500 Material:  AlMg1 Farbe:  Aluminium natur Aluminium natur
Liefereinheit:  Zuschnitt Länge:  50 ... 3010 Breite:  50 ... 2010 Material:  Polypropylen Farbe:  grau grau
Liefereinheit:  Stück Länge:  3050 Breite:  2050 Material:  Polypropylen Farbe:  grau grau
Liefereinheit:  Zuschnitt Länge:  50 ... 3010 Breite:  50 ... 2010 Material:  Polypropylen Farbe:  weiß weiß
Liefereinheit:  Stück Länge:  3050 Breite:  2050 Material:  Polypropylen Farbe:  weiß weiß
Liefereinheit:  Zuschnitt Länge:  50 ... 3010 Breite:  50 ... 2010 Material:  Polypropylen Farbe:  grau grau
Liefereinheit:  Stück Länge:  3050 Breite:  2050 Material:  Polypropylen Farbe:  grau grau
Liefereinheit:  Zuschnitt Länge:  50 ... 3010 Breite:  50 ... 2010 Material:  Polypropylen Farbe:  weiß weiß
Liefereinheit:  Stück Länge:  3050 Breite:  2050 Material:  Polypropylen Farbe:  weiß weiß
Liefereinheit:  Zuschnitt Länge:  50 ... 3010 Breite:  50 ... 2010 Material:  Polypropylen Farbe:  RAL 7042 (Verkehrsgrau) RAL 7042 (Verkehrsgrau)
Liefereinheit:  Stück Länge:  3050 Breite:  2050 Material:  Polypropylen Farbe:  RAL 7042 (Verkehrsgrau) RAL 7042 (Verkehrsgrau)
Liefereinheit:  Zuschnitt Länge:  50 ... 2260 Breite:  50 ... 1560 Material:  Polypropylen Farbe:  RAL 7046 (Telegrau) RAL 7046 (Telegrau)
Liefereinheit:  Stück Länge:  2300 Breite:  1600 Material:  Polypropylen Farbe:  RAL 7046 (Telegrau) RAL 7046 (Telegrau)
Liefereinheit:  Zuschnitt Länge:  50 ... 2260 Breite:  50 ... 1560 Material:  Polypropylen Farbe:  schwarz schwarz
Liefereinheit:  Stück Länge:  2300 Breite:  1600 Material:  Polypropylen Farbe:  schwarz schwarz
Liefereinheit:  Zuschnitt Länge:  50 ... 2260 Breite:  50 ... 1560 Material:  Polypropylen Farbe:  RAL 7046 (Telegrau) RAL 7046 (Telegrau)
Liefereinheit:  Stück Länge:  2300 Breite:  1600 Material:  Polypropylen Farbe:  RAL 7046 (Telegrau) RAL 7046 (Telegrau)
Liefereinheit:  Zuschnitt Länge:  50 ... 2260 Breite:  50 ... 1560 Material:  Polypropylen Farbe:  schwarz schwarz
Liefereinheit:  Stück Länge:  2300 Breite:  1600 Material:  Polypropylen Farbe:  schwarz schwarz

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35030401
eCl@ss 11.0
23360490
eCl@ss 4.0
35030401
UNSPSC 9.0
30102215
eCl@ss 4.1
35030401
eCl@ss 5.0
35040401
eCl@ss 6.0.1
35040401
eCl@ss 5.1
35040401
eCl@ss 7.1
35030401
UNSPSC 7.0
30102215
Customs tariff number
39219041