Technical Data
Properties
| Output voltage | 24 V DC |
|---|---|
| Output current | max.1000 mA |
| Input voltage | 100-240 V AC |
| Input current | 0,8 A |
| ESD-safe | No |
| Nominal frequency | fn = 50/60 Hz |
| Weight | m = 179 g |
| Delivery unit | 1 pce. |
Description
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27110392
eCl@ss 8.0
27110303
eCl@ss 6.0.1
27110303
eCl@ss 5.0
27110303
eCl@ss 4.0
27110303
eCl@ss 4.1
27110303
eCl@ss 5.1
27110303
UNSPSC 9.0
56111901
eCl@ss 7.1
27110303
UNSPSC 7.0
56111901
Customs tariff number
85044083




